Standalone Call Systems
Alimentation secourue 24 V 16 A avec batteries 20 Ah santé
These rescued power supplies protect nursing call systems from any loss of power for at least 45 minutes while fully charged.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Color
- Gray
- White
- Weight (kg)
- 29.5 kilogram
- Dimensions
- L: 425 mm H: 315 mm D: 120 mm
- Includes
- 4 12V/12Ah Batteries
Others
- Color
- Gray
- White
- Weight (kg)
- 29.5 kilogram
- Dimensions
- L: 425 mm H: 315 mm D: 120 mm
- Includes
- 4 12V/12Ah Batteries
- Color : Gray|White|
- Weight (kg) : 29.5 kilogram|
- Dimensions : L: 425 mm H: 315 mm D: 120 mm|
- Includes : 4 12V/12Ah Batteries|
Please sign in to view part numbers available for purchase based on your account Sign In