standalone call systems
790P647 A-Call AIO + Pullcord
The A-Call AIO plus pull cord is a wireless I/O module with a pull cord from our A-Call range.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Standards & Certifications
- Approval
- EMC Certifications: EN 301 489-3
- LVD Certifications: EN 60950-1
- Radio Certifications: EN 300 550-1
Technical Specifications
- Technology
- 2 inputs (potential-free contacts)
- 2 outputs (NOC/NCC configurable)
- 3 status LEDs
- Low battery alarm
- Recommended by the European Union
- Specific frequency for social alarms
- Two-way radio communication
- Frequency
- 869.25 MHz
- Contact load
- 250 mA
- 30V DC Max
Electrical Specifications
- Power Supply
- 24V DC or 2 AAA Batteries
Features
- Includes
- Mounting Bracket
Dimensions & Weight
- Dimensions
- L: 86 mm H: 86 mm D: 26 mm
Battery & Charging
- Battery life expectancy
- Approx. 5 years (At a Rate of 1 Radio Test Alarm + 4 Alarms per day)
Others
- Industry
- Healthcare
Standards & Certifications
- Approval
- EMC Certifications: EN 301 489-3
- LVD Certifications: EN 60950-1
- Radio Certifications: EN 300 550-1
Technical Specifications
- Technology
- 2 inputs (potential-free contacts)
- 2 outputs (NOC/NCC configurable)
- 3 status LEDs
- Low battery alarm
- Recommended by the European Union
- Specific frequency for social alarms
- Two-way radio communication
- Frequency
- 869.25 MHz
- Contact load
- 250 mA
- 30V DC Max
Electrical Specifications
- Power Supply
- 24V DC or 2 AAA Batteries
Features
- Includes
- Mounting Bracket
Dimensions & Weight
- Dimensions
- L: 86 mm H: 86 mm D: 26 mm
Battery & Charging
- Battery life expectancy
- Approx. 5 years (At a Rate of 1 Radio Test Alarm + 4 Alarms per day)
Others
- Industry
- Healthcare
- Approval : EMC Certifications: EN 301 489-3|LVD Certifications: EN 60950-1|Radio Certifications: EN 300 550-1
- Technology : 2 inputs (potential-free contacts)|2 outputs (NOC/NCC configurable)|3 status LEDs|Low battery alarm|Recommended by the European Union|Specific frequency for social alarms|Two-way radio communication
- Power Supply : 24V DC or 2 AAA Batteries
- Industry : Healthcare
- Includes : Mounting Bracket
- Frequency : 869.25 MHz
- Dimensions : L: 86 mm H: 86 mm D: 26 mm
- Contact load : 250 mA|30V DC Max
- Battery life expectancy : Approx. 5 years (At a Rate of 1 Radio Test Alarm + 4 Alarms per day)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In