/content/sps/au/en/search-results.html

    Patient Room Components

    Systevo Nameplate (silver)

    Nameplate in color silver for Systevo Electronic module and Systevo Corridor lamp.

    Overview

    Part Number: 72590T1

    Nameplate in color silver for Systevo Electronic module and Systevo Corridor lamp. To be plugged onto the SEM / SCL.
    With transparent field for insertion of a label (paper).
    Connection of the unit via a flat cable to the SEM or SCL.
    With integrated LED-illumination (white).

    Upgradable to future system firmware thanks to advanced flash storage technologies.

    Includes the option for automated software update during operation.

    Features

    Special material properties:
    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)
    Specifications

    Others

    • Protection Class
      • IP20
    • Storage Temperature
      • -20 °C ... 70 °C
    • Weight (g)
      • approx. 86 g gram
    • Air humidity
      • < 20 %
    • Color
      • silver
    • Dimensions
      • W: 105 mm H: 76 mm D: 52 mm
    • Ambient Temperature
      • 5 °C ... 40 °C
    • Installation
      • with SEM/SCL

    Others

    • Protection Class
      • IP20
    • Storage Temperature
      • -20 °C ... 70 °C
    • Weight (g)
      • approx. 86 g gram
    • Air humidity
      • < 20 %
    • Color
      • silver
    • Dimensions
      • W: 105 mm H: 76 mm D: 52 mm
    • Ambient Temperature
      • 5 °C ... 40 °C
    • Installation
      • with SEM/SCL
    • Protection Class : IP20
    • Storage Temperature : -20 °C ... 70 °C
    • Weight (g) : approx. 86 g gram
    • Air humidity : < 20 %
    • Color : silver
    • Dimensions : W: 105 mm H: 76 mm D: 52 mm
    • Ambient Temperature : 5 °C ... 40 °C
    • Installation : with SEM/SCL
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list