/content/sps/au/en/search-results.html

    Patient Room Components

    Systevo Corridor Lamp (SCL)

    Systevo corridor lamp to indicate the status in the resident/patient room or duty room according to the VDE 0834 nurse call standards.

    Overview

    Part Number: 72592D

    Systevo corridor lamp to indicate the status in the resident/patient room or duty room according to the VDE 0834 nurse call standards.

    4 light segments with RGB-LEDs using the pre-defined color white, red, green an yellow. Alternative color selections possible, after software update and activation by corresponding software license.

    Separate frontcover in color white or silver required. Option: nameplate.

    Connection to the overriding multifunctional room unit via the data bus (DBUS) or in compatibility mode to the control outputs PR1/2, CL, CLWC.

    Includes an user-friendly installation technology with color-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process.

    Upgradable to future system firmware thanks to advanced flash storage technologies. Includes the option for automated software update during operation.

    A multi-level security concept enables local call signaling in the case of a lack of communication with the central unit of the system. Support of the cyber security requirements of modern data bus infrastructures.

    System functions subject to license are provided by corresponding software licenses.

    Features

    Special material properties:

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)
    Accessories
    • 72590L1 Frontcover for SEM/SCL (silver) Systevo Call Ackermann
    • 72590L2 Frontcover for SEM/SCL (white) Systevo Call Ackermann
    • 72590T1 Systevo Nameplate (silver) Systevo Call Ackermann
    • 72590T2 Systevo Nameplate (white) Systevo Call Ackermann
    Specifications

    Others

    • Air humidity
      • < 20 %
    • Weight (g)
      • approx. 100 g gram
    • Storage Temperature
      • -20 °C ... 70 °C
    • Protection Class
      • IP20
    • Operating voltage (A)
      • 24 V DC +/-10 %
    • Installation
      • with flush-mounted backbox
    • Dimensions
      • W: 110 mm H: 118 mm D: 27 mm
      • W:115 mm H: 118 mm D: 46 mm with cover
    • Color
      • white
    • Ambient Temperature
      • 5 °C ... 40 °C

    Others

    • Air humidity
      • < 20 %
    • Weight (g)
      • approx. 100 g gram
    • Storage Temperature
      • -20 °C ... 70 °C
    • Protection Class
      • IP20
    • Operating voltage (A)
      • 24 V DC +/-10 %
    • Installation
      • with flush-mounted backbox
    • Dimensions
      • W: 110 mm H: 118 mm D: 27 mm
      • W:115 mm H: 118 mm D: 46 mm with cover
    • Color
      • white
    • Ambient Temperature
      • 5 °C ... 40 °C
    • Air humidity : < 20 %|
    • Weight (g) : approx. 100 g gram|
    • Storage Temperature : -20 °C ... 70 °C|
    • Protection Class : IP20|
    • Operating voltage (A) : 24 V DC +/-10 %|
    • Installation : with flush-mounted backbox|
    • Dimensions : W: 110 mm H: 118 mm D: 27 mm|W:115 mm H: 118 mm D: 46 mm with cover|
    • Color : white|
    • Ambient Temperature : 5 °C ... 40 °C|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list