/content/sps/au/en/search-results.html

    Patient Room Components

    Surface-mounted connection board for bed module

    Surface-mounted connection board for bed module with plug-in terminals for passive units, 24 V DC power supply as well as other bed module functions.

    Overview

    This product is no longer available

    Part Number: 74174A1

    Surface-mounted connection board for bed module with plug-in terminals for passive units, 24 V DC power supply as well as other bed module functions.

    Scope of delivery

    Connection board, connection terminals.

    Specifications

    Others

    • Color
      • white, similar to RAL 9016
    • Material
      • PC + ABS - FR
    • Dimensions
      • W: 228 mm H: 81 mm D: 45 mm

    Others

    • Color
      • white, similar to RAL 9016
    • Material
      • PC + ABS - FR
    • Dimensions
      • W: 228 mm H: 81 mm D: 45 mm
    • Color : white, similar to RAL 9016|
    • Material : PC + ABS - FR|
    • Dimensions : W: 228 mm H: 81 mm D: 45 mm|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list