/content/sps/au/en/search-results.html

    Corridor Components

    Information display (single-sided) for ceiling mounting

    Information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display.

    Overview

    This product is no longer available

    Part Number: 74656B1

    Information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display. Loudspeaker for announcements and a tone generator for acoustic call forwarding.

    • Display of system messages with room and bed code (up to 8-digit alphanumeric), as well as pictogram for call type (e.g. WC, doctor, fault).
    • Priority-controlled display, with automatic rolling function (incl. display of an arrow) with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40)
    • Function monitoring by overriding control unit (e.g. Systevo Control).
    Accessories

    89603C1 - Ceiling mounting set.

    Specifications

    Others

    • Color
      • white, similar to RAL 9010
    • Weight (kg)
      • approx. 4,5 kg kilogram
    • Mounting
      • single-sided for ceiling mounting
    • Dimensions
      • W: 55 mm H: 135 mm L: 751 mm

    Others

    • Color
      • white, similar to RAL 9010
    • Weight (kg)
      • approx. 4,5 kg kilogram
    • Mounting
      • single-sided for ceiling mounting
    • Dimensions
      • W: 55 mm H: 135 mm L: 751 mm
    • Color : white, similar to RAL 9010|
    • Weight (kg) : approx. 4,5 kg kilogram|
    • Mounting : single-sided for ceiling mounting|
    • Dimensions : W: 55 mm H: 135 mm L: 751 mm|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list