Corridor Components
Information display (double-sided) for ceiling mounting
Double-sided information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74657A1
Double-sided information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display. Loudspeaker for announcements and a tone generator for acoustic call forwarding.
- Display of system messages with room and bed code (up to 8-digit alphanumeric), as well as pictogram for call type (e.g. WC, doctor, fault).
- Priority-controlled display, with automatic rolling function (incl. display of an arrow) with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40)
- Function monitoring by overriding control unit (e.g. Systevo Control).
Accessories
89603C1 - Ceiling mounting set.
74657Z1 - VDE 0834 adaptor for information display.
Others
- Color
- white, similar to RAL 9010
- Weight (kg)
- approx. 6,7 kg kilogram
- Mounting
- double-sided for ceiling mounting
- Dimensions
- W: 86 mm H: 135 mm L: 751 mm (+ 42 mm center bar)
Others
- Color
- white, similar to RAL 9010
- Weight (kg)
- approx. 6,7 kg kilogram
- Mounting
- double-sided for ceiling mounting
- Dimensions
- W: 86 mm H: 135 mm L: 751 mm (+ 42 mm center bar)
- Color : white, similar to RAL 9010|
- Weight (kg) : approx. 6,7 kg kilogram|
- Mounting : double-sided for ceiling mounting|
- Dimensions : W: 86 mm H: 135 mm L: 751 mm (+ 42 mm center bar)|
Please sign in to view part numbers available for purchase based on your account Sign In