/content/sps/au/en/search-results.html

    Corridor Components

    Blind Front cover for SEM-IP 6 Chambers - White

    Blind front cover for Systevo Electronic Module IP (SEM-IP).

    Overview
    Part Number:72595L0

    Blind front cover for Systevo Electronic Module IP (SEM-IP). For use cases where corridor lamps optical indication is not required.

    Special material properties:
    • High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    • Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    • Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.
    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)


    Technical Data:
    • Ambient temperature: 5 °C ... +40 °C
    • Storage temperature: -20 °C ... 70 °C
    • Humidity: 93 %, 96 hours duration (non condensing)
    • Protection class: IP20, when completely installed with associated SEM-IP
    • Weight: approx. 157g
    • Material: plastic PC+ABS-FR3010
    • Color: white (similar to RAL 9003)
    • Mounting: snap-on to SEM-IP
    • Dimensions H x W x D: 115 x 138 x 33 mm
    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    72595L0
    Blind Frontcover for 6 Chamber
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-srt-front
    72595L0
    Blind Frontcover for 6 Chamber
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-srt-front