Components For Installation Accessories
Adaptor for BM99-connection board for bed head unit
MSU-adapter for holding up to 3 room units (e.g. Systevo bed unit/audio switch/call unit) for integration into a medical supply unit.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091Z1
MSU-adapter for holding up to 3 room units (e.g. Systevo bed unit/audio switch/call unit) for integration into a medical supply unit.
Use of the adapter to replace the existing BM99 connection support (part no. 74174D1) while retaining the mechanical cut-out in the medical supply unit.
Overview
- Brand
- Honeywell
Material Specifications
- Material
- PC + ABS - FR
Features
- Features & Benefits
- MVE Adapter for Accommodating Up To 3 Room Units (e.g. Systevo Bed Unit/Audio Switch/Call Unit) for Integration Into a Medical Supply Unit
- Use of The Adapter To Replace The Existing Connection Carrier Bm99 (Item 74174D1) While Retaining The Mechanical Cutout In The Medical Supply Unit
- Color
- White
Dimensions & Weight
- Dimensions
- W: 218 mm H: 33 mm
Applications & Compatibility
- Compatibility
- BM99 Connection Carrier 74174D1
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Material Specifications
- Material
- PC + ABS - FR
Features
- Features & Benefits
- MVE Adapter for Accommodating Up To 3 Room Units (e.g. Systevo Bed Unit/Audio Switch/Call Unit) for Integration Into a Medical Supply Unit
- Use of The Adapter To Replace The Existing Connection Carrier Bm99 (Item 74174D1) While Retaining The Mechanical Cutout In The Medical Supply Unit
- Color
- White
Dimensions & Weight
- Dimensions
- W: 218 mm H: 33 mm
Applications & Compatibility
- Compatibility
- BM99 Connection Carrier 74174D1
Others
- Industry
- Healthcare
- Brand : Honeywell
- Material : PC + ABS - FR
- Industry : Healthcare
- Features & Benefits : MVE Adapter for Accommodating Up To 3 Room Units (e.g. Systevo Bed Unit/Audio Switch/Call Unit) for Integration Into a Medical Supply Unit|Use of The Adapter To Replace The Existing Connection Carrier Bm99 (Item 74174D1) While Retaining The Mechanical Cutout In The Medical Supply Unit
- Dimensions : W: 218 mm H: 33 mm
- Compatibility : BM99 Connection Carrier 74174D1
- Color : White
Please sign in to view part numbers available for purchase based on your account Sign In