/content/sps/au/en/search-results.html

    Central Components

    Corridor Data Bus Terminator - passive -

    The corridor databus termininator -passive- closes off the room bus (data and audio) with the related impedance.

    Overview

    This product is no longer available

    Part Number: 72639A

    The corridor databus termininator -passive- closes off the room bus (data and audio) with the related impedance.

    Accessories

    88910A3N - Dummy cover plate.

    Specifications

    Others

    • Overall Width
      • 71 millimetre
    • Overall Height
      • 71 millimetre
    • Overall Depth
      • 25 millimetre
    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm
    • Mounting
      • in flush-mounting box, DIN 49073
    • Type Of Protection
      • IP40, when installed incl. suitable cover plate

    Others

    • Overall Width
      • 71 millimetre
    • Overall Height
      • 71 millimetre
    • Overall Depth
      • 25 millimetre
    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm
    • Mounting
      • in flush-mounting box, DIN 49073
    • Type Of Protection
      • IP40, when installed incl. suitable cover plate
    • Overall Width : 71 millimetre
    • Overall Height : 71 millimetre
    • Overall Depth : 25 millimetre
    • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
    • Mounting : in flush-mounting box, DIN 49073
    • Type Of Protection : IP40, when installed incl. suitable cover plate
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list