Transportable Area Monitoring
MeshGuard EC
Wireless gas detector with six-month continuous runtime for hazardous environments
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Remotely monitor toxic gases using the most advanced gas detection technology and connected data systems. The wirelessly connected mesh-radio based MeshGuard EC is a core component of the MeshGuard network of connected sensors. MeshGuard EC is rugged, reliable, and designed for rapid deployment. It runs for up to six months on a single battery and provides continuous detection and measurement of potential threats even in hazardous work environments such as oil and gas rigs, industrial sites, and refineries.
The MeshGuard EC intelligently finds the best available path to establish a self-forming, self-healing wireless network and delivers all sensor and alarm data to the RAE Systems controller of your choice. The device also displays the information on the large, back-lit LCD screen and has integrated audible and visual alarms. The MeshGuard EC is intrinsically safe, IP-65 rated weather resistant, and certified for the most hazardous, Class 1, Division 1 or Zone environments.
Application:
- Exploration
- Fracking
- Plant Shutdown & Turn-Around
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- RAE
Category
- Sub-Category
- Transportable
Range
- Humidity Range
- 5%-95%
Alarm
- Alarm Type
- Visual, Audible, Vibrating
Battery & Charging
- Battery Run Time
- 21 days to 6 months
Certifications
- Standards & Certifications
- US and Canada: Class I, Division 1, Groups A, B, C, D, T4
Features & Benefits
- Features & Benefits
- Stainless Steel housing
Wireless
- Wireless Technology
- MESH
Others
- Weight
- 0.6 keg
- 1.3 US Pound
- Minimum Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
Brand
- Brand
- RAE
Category
- Sub-Category
- Transportable
Range
- Humidity Range
- 5%-95%
Alarm
- Alarm Type
- Visual, Audible, Vibrating
Battery & Charging
- Battery Run Time
- 21 days to 6 months
Certifications
- Standards & Certifications
- US and Canada: Class I, Division 1, Groups A, B, C, D, T4
Features & Benefits
- Features & Benefits
- Stainless Steel housing
Wireless
- Wireless Technology
- MESH
Others
- Weight
- 0.6 keg
- 1.3 US Pound
- Minimum Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Brand : RAE
- Weight : 0.6 keg|1.3 US Pound
- Minimum Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Temperature : 122 degree Fahrenheit|50 degree Celsius
- Sub-Category : Transportable
- Humidity Range : 5%-95%
- Alarm Type : Visual, Audible, Vibrating
- Battery Run Time : 21 days to 6 months
- Standards & Certifications : US and Canada: Class I, Division 1, Groups A, B, C, D, T4
- Features & Benefits : Stainless Steel housing
- Wireless Technology : MESH
Data Sheet
Manuals and Guides
Firmware
Technical Note
Certificate
Application Note
Please sign in to view part numbers available for purchase based on your account Sign In