/content/sps/au/en/search-results.html

    Portable Detector Parts & Accessories

    Accessories Parts and Sensors for MiniRAE Lite+ / miniRAE 3000+ / ppbRAE 3000+ / UltraRAE 3000+

    Accessories Parts and Sensors for MiniRAE Lite+ / miniRAE 3000+ / ppbRAE 3000+ / UltraRAE 3000+

    Overview
    Accessories Parts and Sensors for MiniRAE Lite+ / miniRAE 3000+ / ppbRAE 3000+ / UltraRAE 3000+
    Specifications

    Brand

    • Brand
      • BW

    Category

    • Sub-Category
      • Accessories

    Brand

    • Brand
      • BW

    Category

    • Sub-Category
      • Accessories
    • Brand : BW
    • Sub-Category : Accessories
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    002-3005-000
    Collapsible Alum probe 6.5'(2 m) Teflon
    002-3005-000
    Collapsible Alum probe 6.5'(2 m) Teflon
    002-3022-010
    External filters (pack of 10) with 1 metal connector (45 mm, 0.45 mm)
    002-3022-010
    External filters (pack of 10) with 1 metal connector (45 mm, 0.45 mm)
    002-3022-100
    External filters (pack of 100) with 1 metal connector (45 mm, 0.45 mm)
    002-3022-100
    External filters (pack of 100) with 1 metal connector (45 mm, 0.45 mm)
    012-3009-000
    Gas outlet port adapter with tubing
    012-3009-000
    Gas outlet port adapter with tubing
    019-2024-000
    BATTERY SPRING,MESHGUARD WIRELESS
    019-2024-000
    BATTERY SPRING,MESHGUARD WIRELESS
    020-3413-000
    Hand pump
    020-3413-000
    Hand pump
    023-3005-200-FRU
    SENSOR ASSY,PID,MR 3000
    023-3005-200-FRU
    SENSOR ASSY,PID,MR 3000
    023-3005-400-FRU
    SENSOR ASSY,PID,PPBRAE 3000
    023-3005-400-FRU
    SENSOR ASSY,PID,PPBRAE 3000
    023-3005-600-FRU
    KIT,FRU,SENSOR MOD,PID,9.8EV,ULTRARAE 3K
    023-3005-600-FRU
    KIT,FRU,SENSOR MOD,PID,9.8EV,ULTRARAE 3K
    023-3009-000-FRU
    SENSOR COVER ASSY
    023-3009-000-FRU
    SENSOR COVER ASSY