/content/sps/au/en/search-results.html

    Portable Detector Parts & Accessories

    Accessories

    General portables accessories

    Overview
    General portables accessories view
    Specifications

    Dimension & Weight

    • Weight
      • 220 gram

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Overview

    • Brand
      • RAE
    • Warranty
      • Four years on O2 sensor

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Three-month capacity
    • Features & Benefits
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

    Technical Specifications

    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range
      • 0%-95%
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Battery & Charging

    • Battery Run Time
      • 30

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65

    Dimension & Weight

    • Weight
      • 220 gram

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Overview

    • Brand
      • RAE
    • Warranty
      • Four years on O2 sensor

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Three-month capacity
    • Features & Benefits
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

    Technical Specifications

    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range
      • 0%-95%
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Battery & Charging

    • Battery Run Time
      • 30

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65
    • Weight : 220 gram
    • Maximum Temperature : 55 degree Celsius
    • Brand : RAE
    • Sub-Category : Single-Gas
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)|4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range : 0%-95%
    • Alarm Type : Audible, Visual, Vibrating
    • Battery Run Time : 30
    • Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Datalogging : Three-month capacity
    • Features & Benefits : Wireless elevates safety to the next level
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Warranty : Four years on O2 sensor
    • Wireless Technology : MESH
    • Ingress Protection : IP65
    • Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    0010-1110
    I2C 6 Inch IO Cable
    0010-1110
    I2C 6 Inch IO Cable
    0010-1180
    I2C 10 Inch IO Cable
    0010-1180
    I2C 10 Inch IO Cable
    00780-F-0018
    FILTER SENSOR STAINLESS STEEL MESH
    00780-F-0018
    FILTER SENSOR STAINLESS STEEL MESH
    008-3015-100
    Remote Tygon® sample draw kit for pump equipped multi-sensor instruments
    008-3015-100
    Remote Tygon® sample draw kit for pump equipped multi-sensor instruments
    008-3022-003
    EXTERNAL FILTER, PACK 0F 3
    008-3022-003
    EXTERNAL FILTER, PACK 0F 3
    010765-001
    UD10A5M25T2 FlexVu٠UD10 Universal
    010765-001
    UD10A5M25T2 FlexVu٠UD10 Universal
    012-2050-000
    PGM-7200,RUBBER ADAPTER FOR SENSOR
    012-2050-000
    PGM-7200,RUBBER ADAPTER FOR SENSOR
    012153-001
    AC100SMT2ATX10S5M26T 2 Pipe mount kit
    012153-001
    AC100SMT2ATX10S5M26T 2 Pipe mount kit
    020-0040-020
    CSK2 (does not include monitor)
    020-0040-020
    CSK2 (does not include monitor)
    020-2480-000
    One-to-five Power Cable
    020-2480-000
    One-to-five Power Cable