photoionization detectors pid
UltraRAE 3000 + Portable Handheld Compound Specific VOC Monitor
The most advanced wireless handheld VOC monitor with parts per million measurement
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The UltraRAE 3000 is the most advanced Compound-Specific Monitor on the market. Its Photoionization Detector’s (PID)extended range of 0.01 to 10,000 ppm in VOC mode and 10 ppb to 200 ppm in benzene-specific mode makes it an ideal instrument for applications, from entry pre-screening during refinery and plant maintenance to hazardous material response, marine spill response and refinery down-stream monitoring.
- Dual detection mode for total benzene exposure assessment: 60-second snapshot or 15-minute STEL measurement
- High sensitivity to benzene (as low as 10 ppb) provides a lower detection range for future benzene exposure limits
- Lower risk of false alarms through advanced speciation method
- Total VOC measurement mode with extended range of 0.05 to 10,000 ppm
Key Features:
- Proven PID technology
- 3-second response in VOC mode or 60 seconds in compound-specific mode
- Extended range up to 10,000 ppm (in VOC mode) with improved linearity
- Built-in humidity sensor
- Automatic temperature-controlled sampling time calculation
- Highly specific readings, combining a 9.8eV UV lamp and RAE-Sep™ benzene tube
- New sampling probe design provides instant tube-breakthrough visibility
- Versatile VOC or Benzene-Specific modes
- Real-time wireless with built-in Bluetooth and optional RAELink3 portable modem
- Integrated RAE Systems Correction Factors list for more than 200 compounds
Easy to Use:
- Large graphic display
- Multi-language support
- Easy access to lamp, sensor and battery in seconds without tools
Low Cost of Ownership:
- Inexpensive analysis using low-cost RAE-Sep tubes
Applications:
- Confined space entry pre-screening during refinery and plant maintenance
- Hazardous material response
- Marine spill response
- Refinery down-stream monitoring
- Plant overhaul
Monitor Only Includes:
- UltraRAE 3000 Monitor, Model PGM-7360
- Wireless communication module built-in
- Datalogging with ProRAE Studio II Package for Windows® XP, Windows® Vista, or Windows® 7
- Travel Charger
- RAE UV lamp and RAE-Sep™ Tubes
- Flex-I-Probe™ and short probe
- External filter
- Red rubber boot
- Alkaline battery adapter
- Lamp-cleaning kit
- Tool kit
- Lithium-ion (Li-Ion) battery with universal AC/DC charger and international plug kit
- Operation CD-ROM
- Operation & Maintenance manual
- Soft leather carrying case
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 26 ounce av
- 738 gram
- Instrument Size
- 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
- Weight range
- 738 g gram
Category
- Sub-Category
- Portable Handheld Compound-Specific VOC Monitor
- Premium-Gas
Range
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
- Extended Range
- 0.01-10,000 ppm
- Sensor Range
- Benzene 0 -200 ppm
- Butadiene 0-200 ppm
- VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50
- 50 degree Celsius
Alarm
- Alarm Settings
- Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
- Alarm Latching with Manual Override or Automatic Reset
- High: 3 Beeps and Flashes per sec
- Low: 2 Beeps and Flashes per sec
- Alarm Type
- Audible (95 dB)
- Visual (LED)
Features
- Alarm Included
- Yes
- Series Name
- UltraRAE 3000+
- Languages
- Multi-Language Support
Battery & Charging
- Batteries Required
- Yes
- Batteries Included
- Yes
- Battery Run Time
- 16 hours
Calibration
- Calibration Procedures
- Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
- Reflex PID Technology
- Two-Point or Three-Point Calibration for Zero and Span
- Calibration Points
- 2
- 3
Certifications
- Standards
- Europe: ATEX II 2G EEx ia IIC T4
- IECEx CSA 10.0005 Ex ia IIC/IIB GbT4
- US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Standard 6 Months at 1 min Intervals
- Standard 6 months at one-minute intervals
Display
- Display Viewing Area
- 28 x 43 mm
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation
- Cost Effective Solution and Low-Cost RAE-SepTM Tubes
- Easy Access to Lamp, Sensor and Battery in Seconds without Tools
- Highly Connectivity Capability through Multiple Wireless Module Options
- Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube
- Multi-Language Support
- Reflex PID Technology
- See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility
- Versatile VOC or Benzene-Specific Modes
Filter
- Filter Included
- No
Options
- User Options
- Alarms latching with manual override or automatic reset
Sampling
- Sampling Pump Included
- Yes
- Sampling Pump Range
- 100 ft meter
- 100ft (30m) meter
- Sampling Pump Rate
- 400
Sensor
- Number of Sensors Included
- 3
- Sensor Mechanism
- Photoionization
- Sensor Type
- Photoionization
Warranty
- Warranty
- 1 Year for Pump, Battery, Sensor and Instrument
- 3 Years for 10.6 eV Lamp
- 6 Months for 9.8 eV Lamp
Wireless
- Wireless Technology
- MESH, BLE
- Wireless Enabled
- Yes
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Combustible
- Yes
- Gas Type
- VOC, Benzene, Butadiene
- Decibels
- 95 decibel
Dimensions & Weight
- Size
- 10 in L x 3.0 in W x 2.5 in H
Technical Specifications
- Communication and Data Download
- Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
- Wireless Data Transmission Through Built-In RF Modem
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Wireless Network
- Mesh RAE Systems Dedicated Wireless Network
- Display Graphic
- 4 Lines, 28 x 43 mm
- Wireless Range
- EchoView Host: LOS > 660 ft (200 m)
- ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
- ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
- Up to 15 ft (5m) for BLE
- Gases Detected
- VOCS, Benzene, Butadiene
- Direct Readout
- Battery and Shutdown Voltage
- Date and Time
- High and Low Values
- STEL and TWA
- Temperature
- VOCs as ppm by Volume (mg/m³)
- Model Number
- PGM-7360
- Keypad Type
- 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
- Resolution
- Benzene 0.010 ppm
- Butadiene 0.010 ppm
- VOCs 0.010 ppm, 0.1 ppm, 1 ppm
- Attachment
- Durable Bright Red Rubber Boot
- Pump Draw
- Sample from 100 ft (30m) Horizontally or Vertically
- Sampling
- Internal
- EMC/RFI
- EMC Directive: 2004/108/EC
- EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm
Material Specifications
- Housing Material
- Rubber
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Confined Space Entry Pre-Screening During Refinery and Plant Maintenance
- Hazardous Material Response
- Marine Spill Response
- Plant Overhaul
- Refinery Down-Stream Monitoring
Others
- Industry
- Energy
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 26 ounce av
- 738 gram
- Instrument Size
- 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
- Weight range
- 738 g gram
Category
- Sub-Category
- Portable Handheld Compound-Specific VOC Monitor
- Premium-Gas
Range
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
- Extended Range
- 0.01-10,000 ppm
- Sensor Range
- Benzene 0 -200 ppm
- Butadiene 0-200 ppm
- VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50
- 50 degree Celsius
Alarm
- Alarm Settings
- Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
- Alarm Latching with Manual Override or Automatic Reset
- High: 3 Beeps and Flashes per sec
- Low: 2 Beeps and Flashes per sec
- Alarm Type
- Audible (95 dB)
- Visual (LED)
Features
- Alarm Included
- Yes
- Series Name
- UltraRAE 3000+
- Languages
- Multi-Language Support
Battery & Charging
- Batteries Required
- Yes
- Batteries Included
- Yes
- Battery Run Time
- 16 hours
Calibration
- Calibration Procedures
- Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
- Reflex PID Technology
- Two-Point or Three-Point Calibration for Zero and Span
- Calibration Points
- 2
- 3
Certifications
- Standards
- Europe: ATEX II 2G EEx ia IIC T4
- IECEx CSA 10.0005 Ex ia IIC/IIB GbT4
- US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Standard 6 Months at 1 min Intervals
- Standard 6 months at one-minute intervals
Display
- Display Viewing Area
- 28 x 43 mm
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation
- Cost Effective Solution and Low-Cost RAE-SepTM Tubes
- Easy Access to Lamp, Sensor and Battery in Seconds without Tools
- Highly Connectivity Capability through Multiple Wireless Module Options
- Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube
- Multi-Language Support
- Reflex PID Technology
- See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility
- Versatile VOC or Benzene-Specific Modes
Filter
- Filter Included
- No
Options
- User Options
- Alarms latching with manual override or automatic reset
Sampling
- Sampling Pump Included
- Yes
- Sampling Pump Range
- 100 ft meter
- 100ft (30m) meter
- Sampling Pump Rate
- 400
Sensor
- Number of Sensors Included
- 3
- Sensor Mechanism
- Photoionization
- Sensor Type
- Photoionization
Warranty
- Warranty
- 1 Year for Pump, Battery, Sensor and Instrument
- 3 Years for 10.6 eV Lamp
- 6 Months for 9.8 eV Lamp
Wireless
- Wireless Technology
- MESH, BLE
- Wireless Enabled
- Yes
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Combustible
- Yes
- Gas Type
- VOC, Benzene, Butadiene
- Decibels
- 95 decibel
Dimensions & Weight
- Size
- 10 in L x 3.0 in W x 2.5 in H
Technical Specifications
- Communication and Data Download
- Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
- Wireless Data Transmission Through Built-In RF Modem
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Wireless Network
- Mesh RAE Systems Dedicated Wireless Network
- Display Graphic
- 4 Lines, 28 x 43 mm
- Wireless Range
- EchoView Host: LOS > 660 ft (200 m)
- ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
- ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
- Up to 15 ft (5m) for BLE
- Gases Detected
- VOCS, Benzene, Butadiene
- Direct Readout
- Battery and Shutdown Voltage
- Date and Time
- High and Low Values
- STEL and TWA
- Temperature
- VOCs as ppm by Volume (mg/m³)
- Model Number
- PGM-7360
- Keypad Type
- 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
- Resolution
- Benzene 0.010 ppm
- Butadiene 0.010 ppm
- VOCs 0.010 ppm, 0.1 ppm, 1 ppm
- Attachment
- Durable Bright Red Rubber Boot
- Pump Draw
- Sample from 100 ft (30m) Horizontally or Vertically
- Sampling
- Internal
- EMC/RFI
- EMC Directive: 2004/108/EC
- EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm
Material Specifications
- Housing Material
- Rubber
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Confined Space Entry Pre-Screening During Refinery and Plant Maintenance
- Hazardous Material Response
- Marine Spill Response
- Plant Overhaul
- Refinery Down-Stream Monitoring
Others
- Industry
- Energy
- Brand : Honeywell RAE Systems|RAE
- Weight : 26 ounce av|738 gram
- Sub-Category : Portable Handheld Compound-Specific VOC Monitor|Premium-Gas
- Instrument Size : 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
- Weight range : 738 g gram
- Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
- Extended Range : 0.01-10,000 ppm
- Sensor Range : Benzene 0 -200 ppm|Butadiene 0-200 ppm|VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm
- Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
- Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
- Alarm Settings : Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall|Alarm Latching with Manual Override or Automatic Reset|High: 3 Beeps and Flashes per sec|Low: 2 Beeps and Flashes per sec
- Alarm Included : Yes
- Alarm Type : Audible (95 dB)|Visual (LED)
- Batteries Required : Yes
- Batteries Included : Yes
- Battery Run Time : 16 hours
- Calibration Procedures : Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates|Reflex PID Technology|Two-Point or Three-Point Calibration for Zero and Span
- Calibration Points : 2|3
- Standards : Europe: ATEX II 2G EEx ia IIC T4|IECEx CSA 10.0005 Ex ia IIC/IIB GbT4|US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D
- Datalogging Interval : 1 min
- Datalogging Capable : Yes
- Datalogging : Standard 6 Months at 1 min Intervals|Standard 6 months at one-minute intervals
- Display Viewing Area : 28 x 43 mm
- Display Included : Yes
- Features & Benefits : Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation|Cost Effective Solution and Low-Cost RAE-SepTM Tubes|Easy Access to Lamp, Sensor and Battery in Seconds without Tools|Highly Connectivity Capability through Multiple Wireless Module Options|Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube|Multi-Language Support|Reflex PID Technology|See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility|Versatile VOC or Benzene-Specific Modes
- Filter Included : No
- User Options : Alarms latching with manual override or automatic reset
- Sampling Pump Included : Yes
- Sampling Pump Range : 100 ft meter|100ft (30m) meter
- Sampling Pump Rate : 400
- Number of Sensors Included : 3
- Sensor Mechanism : Photoionization
- Sensor Type : Photoionization
- Warranty : 1 Year for Pump, Battery, Sensor and Instrument|3 Years for 10.6 eV Lamp|6 Months for 9.8 eV Lamp
- Wireless Technology : MESH, BLE
- Wireless Enabled : Yes
- Ingress Protection : IP65
- Combustible : Yes
- Gas Type : VOC, Benzene, Butadiene
- Decibels : 95 decibel
- Size : 10 in L x 3.0 in W x 2.5 in H
- Communication and Data Download : Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App|Wireless Data Transmission Through Built-In RF Modem
- Wireless Approvals : CE RandTTE|FCC Part 15
- Wireless Network : Mesh RAE Systems Dedicated Wireless Network
- Housing Material : Rubber
- Display Graphic : 4 Lines, 28 x 43 mm
- Wireless Range : EchoView Host: LOS > 660 ft (200 m)|ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)|ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)|Up to 15 ft (5m) for BLE
- Gases Detected : VOCS, Benzene, Butadiene
- Direct Readout : Battery and Shutdown Voltage|Date and Time|High and Low Values|STEL and TWA|Temperature|VOCs as ppm by Volume (mg/m³)
- Power Source : Battery
- Model Number : PGM-7360
- Series Name : UltraRAE 3000+
- Keypad Type : 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
- Application : Confined Space Entry Pre-Screening During Refinery and Plant Maintenance|Hazardous Material Response|Marine Spill Response|Plant Overhaul|Refinery Down-Stream Monitoring
- Resolution : Benzene 0.010 ppm|Butadiene 0.010 ppm|VOCs 0.010 ppm, 0.1 ppm, 1 ppm
- Attachment : Durable Bright Red Rubber Boot
- Pump Draw : Sample from 100 ft (30m) Horizontally or Vertically
- Languages : Multi-Language Support
- Sampling : Internal
- Industry : Energy
- EMC/RFI : EMC Directive: 2004/108/EC|EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Software
Technical Note
Certificate
Application Note
Please sign in to view part numbers available for purchase based on your account Sign In