photoionization detectors pid
MultiRAE Lite Pumped ATX CO2 Portable Multi Gas Monitor
Wireless, portable multi-gas monitor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 880 gram
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Weight range
- 880 g gram
Range
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
- Sensor Range
- NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- Maximum Temperature
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE Lite Pumped ATX PMP CO2
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Batteries Required
- Yes
- Batteries Included
- Yes
- Battery Run Time
- Alkaline Adapter with 4 X AA Batteries 6 Hours hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Charging Time
- 6 hours
- 9 hours
Calibration
- Calibration Procedures
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Included
- Yes
- Display Readout
- Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
- Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
- STEL, TWA, Peak and Minimum Values
- Display Matrix
- 128 x 160
- Display Type
- Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
Features & Benefits
- Features & Benefits
- Device Management with Honeywell SafetySuite
- Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
- Highly Versatile and Customizable
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
- Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Sampling
- Sampling Pump Included
- Yes
- Sampling Pump Range
- 100ft (30m) meter
Sensor
- Sensor Type
- CO2
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- BLE
- Wireless Enabled
- Yes
Additional Specifications
- External Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Gas Type
- NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- Decibels
- 95 decibel
Standards & Certifications
- Ingress Protection
- IP65
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Technical Specifications
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Range
- MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
- MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Gases Detected
- CO2
- Keypad Type
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Sampling
- Built-In Pump
- EMC/RFI
- EMC Directive: 2004/108/EC
- Tests
- Fully Automatic Bump Testing and Calibration with AutoRAE 2
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Chemical
- Fire Overhaul
- Food and Beverage
- Oil and Gas (Downstream)
- Pharmaceutical
- Telecommunications
- Waste Water Treatment
Others
- Industry
- Energy
- Government & Public Sector
- Healthcare
- Life Sciences
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 880 gram
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Weight range
- 880 g gram
Range
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
- Sensor Range
- NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- Maximum Temperature
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE Lite Pumped ATX PMP CO2
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Batteries Required
- Yes
- Batteries Included
- Yes
- Battery Run Time
- Alkaline Adapter with 4 X AA Batteries 6 Hours hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Charging Time
- 6 hours
- 9 hours
Calibration
- Calibration Procedures
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Included
- Yes
- Display Readout
- Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
- Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
- STEL, TWA, Peak and Minimum Values
- Display Matrix
- 128 x 160
- Display Type
- Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
Features & Benefits
- Features & Benefits
- Device Management with Honeywell SafetySuite
- Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
- Highly Versatile and Customizable
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
- Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Sampling
- Sampling Pump Included
- Yes
- Sampling Pump Range
- 100ft (30m) meter
Sensor
- Sensor Type
- CO2
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- BLE
- Wireless Enabled
- Yes
Additional Specifications
- External Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Gas Type
- NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- Decibels
- 95 decibel
Standards & Certifications
- Ingress Protection
- IP65
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Technical Specifications
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Range
- MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
- MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Gases Detected
- CO2
- Keypad Type
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Sampling
- Built-In Pump
- EMC/RFI
- EMC Directive: 2004/108/EC
- Tests
- Fully Automatic Bump Testing and Calibration with AutoRAE 2
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Chemical
- Fire Overhaul
- Food and Beverage
- Oil and Gas (Downstream)
- Pharmaceutical
- Telecommunications
- Waste Water Treatment
Others
- Industry
- Energy
- Government & Public Sector
- Healthcare
- Life Sciences
- Brand : Honeywell RAE Systems|RAE
- Weight : 880 gram
- Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Weight range : 880 g gram
- Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
- Sensor Range : NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
- Minimum Temperature : -20|-20 degree Celsius
- Maximum Temperature : 50|50 degree Celsius
- Alarm Included : Yes
- Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
- Batteries Required : Yes
- Batteries Included : Yes
- Battery Run Time : Alkaline Adapter with 4 X AA Batteries 6 Hours hours|Extended Duration Li-Ion (18 Hours) hours|Rechargeable Li-Ion (12 Hours) hours
- Charging Time : 6 hours|9 hours
- Calibration Procedures : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152
- Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
- Datalogging Interval : 1 min
- Datalogging Capable : Yes
- Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
- Display Included : Yes
- Display Readout : Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality|Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor|STEL, TWA, Peak and Minimum Values
- Display Matrix : 128 x 160
- Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Features & Benefits : Device Management with Honeywell SafetySuite|Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery|Highly Versatile and Customizable|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
- User Options : 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
- Sampling Pump Included : Yes
- Sampling Pump Range : 100ft (30m) meter
- Sensor Type : CO2
- Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
- Wireless Technology : BLE
- Wireless Enabled : Yes
- External Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Ingress Protection : IP65
- Gas Type : NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- Decibels : 95 decibel
- Size : H: 7.6 in W: 3.8 in D: 2.6 in
- Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
- Wireless Approvals : CE RandTTE|FCC Part 15
- Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
- Wireless Range : MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)|MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Gases Detected : CO2
- Power Source : Battery
- Series Name : MultiRAE Lite Pumped ATX PMP CO2
- Keypad Type : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Application : Chemical|Fire Overhaul|Food and Beverage|Oil and Gas (Downstream)|Pharmaceutical|Telecommunications|Waste Water Treatment
- Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
- Sampling : Built-In Pump
- Industry : Energy|Government & Public Sector|Healthcare|Life Sciences
- EMC/RFI : EMC Directive: 2004/108/EC
- Tests : Fully Automatic Bump Testing and Calibration with AutoRAE 2
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In