/content/sps/au/en/search-results.html

    multi gas

    MultiRAE Pro Portable Multi Gas Monitor

    Wireless, portable multi-threat monitor for radiation and chemical detection

    Overview

    This industry-leading wireless device monitors both chemical threats and gamma radiation and is the only multi-threat monitor with parts per billion precision. With the ability to wirelessly transmit threat and alarm data in real time to a central command station, the MultiRAE Pro offers improved visibility and awareness. It also gives you the flexibility to swap out 25 different sensors for a range of threats, including VOCs, toxic gases, combustibles, oxygen levels, as well as gamma radiation detection. The large display and replaceable sensors, pump, and battery make it easy to use and maintain, while five different alarms, including man down, provide the versatility you need to respond appropriately and quickly to incidents.

    Features and Benefits:

    • Parts per billion VOC measurement
    • Industry-leading wireless multi-threat device
    • Simultaneous monitoring of chemical threats and gamma radiation
    • Real-time data access from central command
    • More than 25 different chemical sensors
    • Swappable sensors
    • Man down alarm
    • Simple maintenance with replaceable sensors, pump, and battery
    • Fully automatic bump testing and calibration with AutoRAE 2
    • 5-way local and remote wireless alarm
    • Mil-STD-810G certified
    • Device Management with Honeywell Sotera™ Express
    • Readily enables to communicate with Motorola MOTOTRBO

    Application:

    • CBRNE
    • Hazmat Response
    • Indoor Air Quality
    • Urban Search & Rescue
    • Venue Protection
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 31 ounce av
      • 880 gram
    • Weight range
      • 880 g gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]

    Category

    • Sub-Category
      • Multi-Threat Monitor
      • Premium-Gas

    Range

    • Sensor Range
      • GAMMA 0 to 20,000 μRem/h, Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm
      • NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Pro
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Charging Time
      • 6 hours
      • 9 hours
    • Battery Run Time
      • 12-18 hours
      • AA Batteries (6 Hours) hours
      • Extended Duration Li-Ion (18 Hours) hours
      • Rechargeable Li-Ion (12 Hours) hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • AutoRAE 2 Test
      • Bump Test
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga
      • IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma
    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
      • Performance Tests: MIL-STD-810G and 461F

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout
      • Battery Status, Datalogging On/Off
      • Man Down Alarm On/Off
      • PID Measurement Gas and Correction Factor
      • Real-Time Reading of Gas Concentrations
      • Visual Compliance Indicator
      • Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • All-in-One Monitoring Capabilities for Radiation, VOCs, Oxygen, Toxic and Combustible Gases, up to 6 Threat Types at a Time
      • Device Management with Honeywell SafetySuite
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including Parts-per-Billion PID and Gamma Radiation
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals

    Sampling

    • Sampling Pump Rate
      • 250
    • Sampling Pump Range
      • 100ft (30m) meter
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • Radiation, PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
    • Number of Sensors Included
      • 25

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • MESH, Wifi, BLE
    • Wireless Enabled
      • Yes

    Additional Specifications

    • Replacement Parts
      • 25 Intelligent Interchangeable Field-Replaceable Sensors
    • Gas Type
      • NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
    • External Calibration
      • AutoRAE 2 Test and Calibration System
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP65

    Technical Specifications

    • Wireless Range
      • MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)
      • MultiRAE to Wi-Fi Access Point 330 ft (100m)
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Tests
      • Automatic Bump Test
    • Sampling
      • Built-In Pump. Auto Shutoff in Low-Flow Conditions
    • Radio Module
      • Supports RM900A
    • Operating Frequency Range
      • ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
    • Model Number
      • MultiRAE
      • PGM-6228
    • Keypad Type
      • 3 Operation and Programming Keys (Mode, Y/+, and N/-)
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Dust and Water Resistance
      • IP65
    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)

    Dimensions & Weight

    • Size
      • H: 7.6 in W: 3.8 in D: 2.6 in

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Civil Defense (Search and Rescue)
      • Environmental
      • HazMat Response
      • Homeland Security
      • Military
      • Semiconductor Manufacturing

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 31 ounce av
      • 880 gram
    • Weight range
      • 880 g gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]

    Category

    • Sub-Category
      • Multi-Threat Monitor
      • Premium-Gas

    Range

    • Sensor Range
      • GAMMA 0 to 20,000 μRem/h, Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm
      • NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Pro
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Charging Time
      • 6 hours
      • 9 hours
    • Battery Run Time
      • 12-18 hours
      • AA Batteries (6 Hours) hours
      • Extended Duration Li-Ion (18 Hours) hours
      • Rechargeable Li-Ion (12 Hours) hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • AutoRAE 2 Test
      • Bump Test
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga
      • IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma
    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
      • Performance Tests: MIL-STD-810G and 461F

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout
      • Battery Status, Datalogging On/Off
      • Man Down Alarm On/Off
      • PID Measurement Gas and Correction Factor
      • Real-Time Reading of Gas Concentrations
      • Visual Compliance Indicator
      • Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • All-in-One Monitoring Capabilities for Radiation, VOCs, Oxygen, Toxic and Combustible Gases, up to 6 Threat Types at a Time
      • Device Management with Honeywell SafetySuite
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including Parts-per-Billion PID and Gamma Radiation
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals

    Sampling

    • Sampling Pump Rate
      • 250
    • Sampling Pump Range
      • 100ft (30m) meter
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • Radiation, PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
    • Number of Sensors Included
      • 25

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • MESH, Wifi, BLE
    • Wireless Enabled
      • Yes

    Additional Specifications

    • Replacement Parts
      • 25 Intelligent Interchangeable Field-Replaceable Sensors
    • Gas Type
      • NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
    • External Calibration
      • AutoRAE 2 Test and Calibration System
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP65

    Technical Specifications

    • Wireless Range
      • MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)
      • MultiRAE to Wi-Fi Access Point 330 ft (100m)
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Tests
      • Automatic Bump Test
    • Sampling
      • Built-In Pump. Auto Shutoff in Low-Flow Conditions
    • Radio Module
      • Supports RM900A
    • Operating Frequency Range
      • ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
    • Model Number
      • MultiRAE
      • PGM-6228
    • Keypad Type
      • 3 Operation and Programming Keys (Mode, Y/+, and N/-)
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Dust and Water Resistance
      • IP65
    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)

    Dimensions & Weight

    • Size
      • H: 7.6 in W: 3.8 in D: 2.6 in

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Civil Defense (Search and Rescue)
      • Environmental
      • HazMat Response
      • Homeland Security
      • Military
      • Semiconductor Manufacturing

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 31 ounce av|880 gram
    • Sub-Category : Multi-Threat Monitor|Premium-Gas
    • Weight range : 880 g gram
    • Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Sensor Range : GAMMA 0 to 20,000 μRem/h, Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm|NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
    • Charging Time : 6 hours|9 hours
    • Battery Run Time : 12-18 hours|AA Batteries (6 Hours) hours|Extended Duration Li-Ion (18 Hours) hours|Rechargeable Li-Ion (12 Hours) hours
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Calibration Procedures : AutoRAE 2 Test|Bump Test
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga|IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
    • Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152|Performance Tests: MIL-STD-810G and 461F
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout : Battery Status, Datalogging On/Off|Man Down Alarm On/Off|PID Measurement Gas and Correction Factor|Real-Time Reading of Gas Concentrations|Visual Compliance Indicator|Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
    • Display Matrix : 128 x 160
    • Display Included : Yes
    • Features & Benefits : All-in-One Monitoring Capabilities for Radiation, VOCs, Oxygen, Toxic and Combustible Gases, up to 6 Threat Types at a Time|Device Management with Honeywell SafetySuite|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including Parts-per-Billion PID and Gamma Radiation|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options : 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals
    • Sampling Pump Rate : 250
    • Sampling Pump Range : 100ft (30m) meter
    • Sampling Pump Included : Yes
    • Sensor Type : Radiation, PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
    • Number of Sensors Included : 25
    • Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
    • Wireless Technology : MESH, Wifi, BLE
    • Wireless Enabled : Yes
    • Replacement Parts : 25 Intelligent Interchangeable Field-Replaceable Sensors
    • Ingress Protection : IP65|IP65
    • Gas Type : NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
    • External Calibration : AutoRAE 2 Test and Calibration System
    • Decibels : 95 decibel
    • Wireless Range : MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)|MultiRAE to Wi-Fi Access Point 330 ft (100m)
    • Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Tests : Automatic Bump Test
    • Size : H: 7.6 in W: 3.8 in D: 2.6 in
    • Series Name : MultiRAE Pro
    • Sampling : Built-In Pump. Auto Shutoff in Low-Flow Conditions
    • Radio Module : Supports RM900A
    • Power Source : Battery
    • Operating Frequency Range : ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
    • Model Number : MultiRAE|PGM-6228
    • Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
    • Keypad Type : 3 Operation and Programming Keys (Mode, Y/+, and N/-)
    • Industry : Energy|Government & Public Sector|Manufacturing
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Dust and Water Resistance : IP65
    • Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Application : Civil Defense (Search and Rescue)|Environmental|HazMat Response|Homeland Security|Military|Semiconductor Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    VOC Zeroing Tube Data Sheet
    application/pdf 77.52 KB
    5/7/2025
    77.52 KB
    MultiRAE Pro Data Sheet
    application/pdf 127.65 KB
    7/15/2021
    127.65 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    MultiRAE User Manual - FR
    application/pdf 13.77 MB
    5/7/2024
    13.77 MB
    MultiRAE User Manual - ES
    application/pdf 13.74 MB
    5/7/2024
    13.74 MB
    MultiRAE User Manual - UK
    application/pdf 13.84 MB
    5/10/2024
    13.84 MB
    MultiRAE User Manual - IT
    application/pdf 13.73 MB
    5/8/2024
    13.73 MB
    MultiRAE User Manual - KO
    application/pdf 14.01 MB
    5/8/2024
    14.01 MB
    MultiRAE User Manual - DE
    application/pdf 13.71 MB
    5/7/2024
    13.71 MB
    MultiRAE User Manual - JP
    application/pdf 14.13 MB
    5/8/2024
    14.13 MB
    MultiRAE User Guide
    application/pdf 8.12 MB
    7/15/2021
    8.12 MB
    MultiRAE (Pumped Models) User's Guide - EN
    application/pdf 898.78 KB
    11/15/2023
    898.78 KB
    MultiRAE (Diffusion) Quick Reference Guide
    application/pdf 595.58 KB
    12/13/2023
    595.58 KB
    Software
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Sensor Firmware V 1.56.006 with signature
    application/zip 264.62 KB
    1/4/2024
    264.62 KB
    MultiRAE Application Firmware V 1.56.006 with signature
    application/zip 1.4 MB
    1/4/2024
    1.4 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Series Technical Note 106B
    application/pdf 620.4 KB
    7/15/2021
    620.4 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/15/2021
    790.79 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    8/3/2022
    1.45 MB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/15/2021
    930.69 KB
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    application/pdf 814.89 KB
    7/15/2021
    814.89 KB
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    Technical Note 176 Basics Of Nuclear Radiation
    application/pdf 1.31 MB
    7/15/2021
    1.31 MB
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/15/2021
    950.72 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Technical Note 185 Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    MultiRAE - CSA Certificate of Compliance
    application/pdf 136.44 KB
    1/7/2022
    136.44 KB
    MultiRAE - INMETRO Certificate of Conformity
    application/pdf 472.03 KB
    4/24/2023
    472.03 KB
    RM2400A EU Component of Conformity to Certificates
    application/pdf 110.56 KB
    1/3/2022
    110.56 KB
    Technical Note 177 ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
    application/pdf 817.01 KB
    7/15/2021
    817.01 KB
    MultiRAE - EU Declaration of Conformity
    application/pdf 212.27 KB
    1/7/2022
    212.27 KB
    MultiRAE - Atex SIra EU Type Exam Certification
    application/pdf 310.08 KB
    1/7/2022
    310.08 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/15/2021
    836.36 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    application/pdf 941.33 KB
    8/4/2022
    941.33 KB
    TN-204 Modes & Applications For The MultiRAE Benzene Application Note
    application/pdf 226.06 KB
    7/15/2021
    226.06 KB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/15/2021
    964.88 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Family IECEx Certificate of Conformity
    application/pdf 322.45 KB
    7/15/2021
    322.45 KB
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/15/2021
    836.36 KB
    MultiRAE Series Technical Note 106B
    application/pdf 620.4 KB
    7/15/2021
    620.4 KB
    MultiRAE User Manual - FR
    application/pdf 13.77 MB
    5/7/2024
    13.77 MB
    MultiRAE User Manual - ES
    application/pdf 13.74 MB
    5/7/2024
    13.74 MB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/15/2021
    790.79 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    8/3/2022
    1.45 MB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    MultiRAE User Manual - UK
    application/pdf 13.84 MB
    5/10/2024
    13.84 MB
    MultiRAE Family IECEx Certificate of Conformity
    application/pdf 322.45 KB
    7/15/2021
    322.45 KB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    VOC Zeroing Tube Data Sheet
    application/pdf 77.52 KB
    5/7/2025
    77.52 KB
    MultiRAE User Manual - IT
    application/pdf 13.73 MB
    5/8/2024
    13.73 MB
    MultiRAE User Manual - KO
    application/pdf 14.01 MB
    5/8/2024
    14.01 MB
    MultiRAE - CSA Certificate of Compliance
    application/pdf 136.44 KB
    1/7/2022
    136.44 KB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/15/2021
    930.69 KB
    MultiRAE User Manual - DE
    application/pdf 13.71 MB
    5/7/2024
    13.71 MB
    MultiRAE User Manual - JP
    application/pdf 14.13 MB
    5/8/2024
    14.13 MB
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    application/pdf 814.89 KB
    7/15/2021
    814.89 KB
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    MultiRAE User Guide
    application/pdf 8.12 MB
    7/15/2021
    8.12 MB
    Technical Note 176 Basics Of Nuclear Radiation
    application/pdf 1.31 MB
    7/15/2021
    1.31 MB
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/15/2021
    950.72 KB
    MultiRAE Pro Data Sheet
    application/pdf 127.65 KB
    7/15/2021
    127.65 KB
    MultiRAE - INMETRO Certificate of Conformity
    application/pdf 472.03 KB
    4/24/2023
    472.03 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    application/pdf 941.33 KB
    8/4/2022
    941.33 KB
    TN-204 Modes & Applications For The MultiRAE Benzene Application Note
    application/pdf 226.06 KB
    7/15/2021
    226.06 KB
    MultiRAE Sensor Firmware V 1.56.006 with signature
    application/zip 264.62 KB
    1/4/2024
    264.62 KB
    MultiRAE Application Firmware V 1.56.006 with signature
    application/zip 1.4 MB
    1/4/2024
    1.4 MB
    MultiRAE (Pumped Models) User's Guide - EN
    application/pdf 898.78 KB
    11/15/2023
    898.78 KB
    MultiRAE (Diffusion) Quick Reference Guide
    application/pdf 595.58 KB
    12/13/2023
    595.58 KB
    RM2400A EU Component of Conformity to Certificates
    application/pdf 110.56 KB
    1/3/2022
    110.56 KB
    Technical Note 185 Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Technical Note 177 ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
    application/pdf 817.01 KB
    7/15/2021
    817.01 KB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    MultiRAE - EU Declaration of Conformity
    application/pdf 212.27 KB
    1/7/2022
    212.27 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/15/2021
    964.88 KB
    MultiRAE - Atex SIra EU Type Exam Certification
    application/pdf 310.08 KB
    1/7/2022
    310.08 KB
    Name
    Description
    File Size
    Date
    Size
    VOC Zeroing Tube Data Sheet
    77.52 KB
    5/7/2025
    MultiRAE Pro Data Sheet
    127.65 KB
    7/15/2021
    MultiRAE User Manual - FR
    13.77 MB
    5/7/2024
    MultiRAE User Manual - ES
    13.74 MB
    5/7/2024
    MultiRAE User Manual - UK
    13.84 MB
    5/10/2024
    MultiRAE User Manual - IT
    13.73 MB
    5/8/2024
    MultiRAE User Manual - KO
    14.01 MB
    5/8/2024
    MultiRAE User Manual - DE
    13.71 MB
    5/7/2024
    MultiRAE User Manual - JP
    14.13 MB
    5/8/2024
    MultiRAE User Guide
    8.12 MB
    7/15/2021
    MultiRAE (Pumped Models) User's Guide - EN
    898.78 KB
    11/15/2023
    MultiRAE (Diffusion) Quick Reference Guide
    595.58 KB
    12/13/2023
    MultiRAE Sensor Firmware V 1.56.006 with signature
    264.62 KB
    1/4/2024
    MultiRAE Application Firmware V 1.56.006 with signature
    1.4 MB
    1/4/2024
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    MultiRAE Series Technical Note 106B
    620.4 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    790.79 KB
    7/15/2021
    A Guideline for Pid Instrument Response
    1.45 MB
    8/3/2022
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    9/14/2022
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    930.69 KB
    7/15/2021
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    814.89 KB
    7/15/2021
    Technical Note 170 USB To Serial Port Adapter
    1.26 MB
    7/15/2021
    Technical Note 176 Basics Of Nuclear Radiation
    1.31 MB
    7/15/2021
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    950.72 KB
    7/15/2021
    Technical Note 169 Theory And Operation Of NDIR Sensors
    994.45 KB
    8/3/2022
    Technical Note 141 Monitor Remote Control Functions
    984.3 KB
    8/3/2022
    Technical Note 130 Setting Alarm Limits For Mixtures
    788.83 KB
    7/15/2021
    Technical Note 185 Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
    1.1 MB
    7/15/2021
    Lithium-Ion Batteries Technical Note 166
    926.7 KB
    7/15/2021
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    911.54 KB
    7/15/2021
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    1/23/2024
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    116.75 KB
    10/16/2024
    MultiRAE - CSA Certificate of Compliance
    136.44 KB
    1/7/2022
    MultiRAE - INMETRO Certificate of Conformity
    472.03 KB
    4/24/2023
    RM2400A EU Component of Conformity to Certificates
    110.56 KB
    1/3/2022
    Technical Note 177 ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
    817.01 KB
    7/15/2021
    MultiRAE - EU Declaration of Conformity
    212.27 KB
    1/7/2022
    MultiRAE - Atex SIra EU Type Exam Certification
    310.08 KB
    1/7/2022
    Application Note 214: Environmental Applications For PIDs
    836.36 KB
    7/15/2021
    Application Note 000: RAE Systems PID Overview
    1.1 MB
    7/15/2021
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    941.33 KB
    8/4/2022
    TN-204 Modes & Applications For The MultiRAE Benzene Application Note
    226.06 KB
    7/15/2021
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    655.59 KB
    7/15/2021
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    964.88 KB
    7/15/2021
    MultiRAE Family IECEx Certificate of Conformity
    322.45 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MCA3-0000000-020
    MR PRATXPMP N-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-0000000-020
    MR PRATXPMP N-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-0000000-P20
    MR PATXN-WS,P2PLI
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-0000000-P20
    MR PATXN-WS,P2PLI
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-0000000-P30
    MR PRATXP2PALK
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-front-hires
    MCA3-0000000-P30
    MR PRATXP2PALK
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-front-hires
    MCA3-000000Z-P20
    MR PATXGAMMAN-WS,P2PLI
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-000000Z-P20
    MR PATXGAMMAN-WS,P2PLI
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-00C112E-020
    MR PRATXPMP LELH2SCOO2N-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-00C112E-020
    MR PRATXPMP LELH2SCOO2N-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A1C112E-010
    MR PRATXPMPPIDLELH2SCOO2N-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A1C112E-010
    MR PRATXPMPPIDLELH2SCOO2N-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A1C16EH-020
    MR PATXPMPPIDLELCL2O2CH4SN-WSLI
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A1C16EH-020
    MR PATXPMPPIDLELCL2O2CH4SN-WSLI
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A300000-020
    MR PRATXPMPPID N-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A300000-020
    MR PRATXPMPPID N-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A30000Q-020
    MR PRATXPMPPID HCHON-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A30000Q-020
    MR PRATXPMPPID HCHON-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A30018H-020
    MR PRATXPMPPID H2SNH3CH4SN-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCA3-A30018H-020
    MR PRATXPMPPID H2SNH3CH4SN-WS
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires