Barcode Scan Modules
CF3680 2D Imager Module
Self-contained scanning solution. Easily integrated into fixed mount enclosures. LED. Configurable motion detector. EVA- compliant exit window
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Operating Temperature Range
- -10°C to 40°C [14°F to 104°F]
- Motion Tolerance
- 10 cm/s [4 in/s] at focal point (±15% tolerance)
- Illumination
- White LED
- Sensor type
- 640 pixel x 480 pixel
- Input voltage
- 5 Vdc ±0.25 V
- Host Interface
- USB 2.0
- Dimension
- 90.59 mm x 105 mm x 75.07 mm [3.57 in x 4.13 in x 2.96 in]
Others
- Operating Temperature Range
- -10°C to 40°C [14°F to 104°F]
- Motion Tolerance
- 10 cm/s [4 in/s] at focal point (±15% tolerance)
- Illumination
- White LED
- Sensor type
- 640 pixel x 480 pixel
- Input voltage
- 5 Vdc ±0.25 V
- Host Interface
- USB 2.0
- Dimension
- 90.59 mm x 105 mm x 75.07 mm [3.57 in x 4.13 in x 2.96 in]
- Operating Temperature Range : -10°C to 40°C [14°F to 104°F]
- Motion Tolerance : 10 cm/s [4 in/s] at focal point (±15% tolerance)
- Illumination : White LED
- Sensor type : 640 pixel x 480 pixel
- Input voltage : 5 Vdc ±0.25 V
- Host Interface : USB 2.0
- Dimension : 90.59 mm x 105 mm x 75.07 mm [3.57 in x 4.13 in x 2.96 in]
Manuals and Guides
Product Photo
Please sign in to view part numbers available for purchase based on your account Sign In