/content/sps/au/en/search-results.html

    Self Contained Breathing Apparatus (SCBA)

    Survivair Puma SCBA (NIOSH)

    Industrial SCBA delivers comfort and reliability for frequent as well as occasional use.

    Overview
    When you need an SCBA that is rugged enough for frequent use: and comfortable enough to be worn while performing your tasks: the answer is the Honeywell Cougar and Puma SCBAs. Both can be custom configured to meet your needs: or ordered preconfigured in the most popular configurations. The Puma hood is ideal for workers who wear prescription glasses or feel claustrophobic with standard facepieces.
    • Comfortable for frequent use.
    • Mighty-light backpack is lightweight and easy to use.
    • Second-stage regulator with Air Klic® and first breath release.
    • Optional Puma hood is easy to don: can be worn with prescription eyewear.
    • Optional Classic facepiece with welding attachment.
    Item numberItem Description
    Configured SCBA
    Custom configure your Puma SCBA. Options include
    • Low (2216 psig) or high (4500 psig) pressure:
    • Whistle: warbling whistle or bell:
    • 30-: 45- or 60-minute cylinder: threaded
    • Twenty/20+ facepiece with nylon mesh headnet or 5-strap head harness: Puma hood: or Classic facepiece with welding attachment:
    • Communication systems:
    • Buddy breather and auxiliary airline:
    To see all options and build your unique configuration click here
    777777
    Puma SCBA. Complete assembly includes whistle alarm:
    30-minute aluminum cylinder: 2216 psig: threaded:
    Puma hood with medium nose cup.
    471281
    Puma SCBA. Complete assembly includes bell alarm:
    30-minute aluminum cylinder: 2216 psig: threaded:
    Puma hood with medium nose cup:
    Buddy breather (over-the-shoulder) with SAR check valve:
    Carrying case.
    476281
    Puma SCBA. Complete assembly includes bell alarm:
    30-minute carbon cylinder: 4500 psig: threaded:
    Puma hood with medium nose cup:
    Buddy breather (over-the-shoulder) with SAR check valve:
    Carrying case.

    APPLICATIONS:
    • General industry
    • Welding
    • HazMat
    • Confined space
    • Water treatment plants
    • Chemical manufacturing
    Specifications

    Others

    • Alarm System Alerts
      • Plain Whistle
      • Warbling Whistle
    • Second Stage Regulator
      • Pilot Valve
    • Compatible Facepieces, Helmets or Hoods
      • Survivair Puma Hood
    • Cylinder Pressure
      • 2216 pounds per square inch
      • 3000 pounds per square inch
      • 4500 pounds per square inch
    • Coupler Type
      • Hansen
    • Cylinder Material
      • Aluminium
      • Carbon
    • Nose Cup Size
      • Large
      • Medium
      • Small
    • Maximum Number of Cylinders
      • 1
    • Cylinder Duration
      • 30 minute (time unit)
      • 45 minute (time unit)
      • 60 minute (time unit)

    Others

    • Alarm System Alerts
      • Plain Whistle
      • Warbling Whistle
    • Second Stage Regulator
      • Pilot Valve
    • Compatible Facepieces, Helmets or Hoods
      • Survivair Puma Hood
    • Cylinder Pressure
      • 2216 pounds per square inch
      • 3000 pounds per square inch
      • 4500 pounds per square inch
    • Coupler Type
      • Hansen
    • Cylinder Material
      • Aluminium
      • Carbon
    • Nose Cup Size
      • Large
      • Medium
      • Small
    • Maximum Number of Cylinders
      • 1
    • Cylinder Duration
      • 30 minute (time unit)
      • 45 minute (time unit)
      • 60 minute (time unit)
    • Alarm System Alerts : Plain Whistle|Warbling Whistle
    • Second Stage Regulator : Pilot Valve
    • Compatible Facepieces, Helmets or Hoods : Survivair Puma Hood
    • Cylinder Pressure : 2216 pounds per square inch|3000 pounds per square inch|4500 pounds per square inch
    • Coupler Type : Hansen
    • Cylinder Material : Aluminium|Carbon
    • Nose Cup Size : Large|Medium|Small
    • Maximum Number of Cylinders : 1
    • Cylinder Duration : 30 minute (time unit)|45 minute (time unit)|60 minute (time unit)
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list