/content/sps/au/en/search-results.html

    Escape Respirators

    Fenzy Bio-Scape EBA (AS NZS)

    Overview

    Light, compact and easy to use, the Fenzy Bio-scape Emergency Escape Breathing Apparatus (EEBA) is perfectly adapted to confined spaces, marine, industrial and Oil & Gas applications. They are available with a duration of 10 or 15 minutes.

    Key Features:
    • Light and compact
    • 10 to 20 mn autonomy depending on the model
    • Alarm whtistle positioned next to the ear
    • Steel and composite cylinders available

    Recommended Industries/Use:
    • Chemical
    • Construction
    • Manufacturing
    • Mining
    • Oil and Gas
    • Steel and Metals
    • Utilities

    Hazards:
    • Airborne Particulates
    • Biohazard
    • Chemical
    • Confined Space
    • Contamination
    • Gas, Vapors, Smoke

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list