Ventilated Clothing
Gridel
Gridel
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Transparent hood “ultra-clear” Crystal visor: 360° field of vision without visual distortion;
- Flame retardant hood: M1 PVC gown – M2 Crystal PVC visor;
- PVC white annular chamber: very soft material in contact with the skin;
- Hood adjustment flange: permits to adjust to the user's neck size for a better comfort;
- Protection Factor: >500 (TH3, the highest protection level for PAPR hoods); with values measured above 50 000 (EN1073-1 standard);
- Bayonet system protected with a sleeve: quick and easy connection of the hood to the blower; reinforced protection thanks to the sleeve;
- Air exhalation by a patented magnetic valve: no risk of overpressure;
- PVC belt with comfort pad: easy and reliable decontamination;
- Available in 2 colors: quick color recognition to adapt to different areas.
Areas of application:
• Nuclear, pharmaceutics, and chemical industries.
Compatible with:
Honeywell North PA500 and PA700 Series PAPR blowers.
Certification:
- Protective clothing category: 3 * (individual Protective equipment to protect against serious or mortal risks);
- Standards:
- EN 92507: Protection against the propagation of flames (M2 level - Limited burning - Does not protect against flames)
- Quality Insurance: ISO 9001.
Please sign in to view part numbers available for purchase based on your account Sign In