/content/sps/au/en/search-results.html

    Disposable Clothing

    AluPro

    AluPro

    Overview
    Key Features

    The AluPro range products offer an insulating power and a good resistance against projections.Recommended Industries/Use
    • Steel and Metals
    Hazards
    • Splash
    • Thermal
    Regulations
    • EN ISO 11612:2008 (A1-B1-C3-D3-E3-F1) - Heat and flame protection clothing.
    Warranty Information

    The garments indicated in this informative note are NOT suitable for use in case of fire (for ex.: fire fighters). Furthermore, they are NOT suitable for risks resulting from: heat and/or big fires, immediately dangerous chemical products, electric risks and for all the other uses not mentioned in the informative note.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list