/content/sps/au/en/search-results.html

    Cut Resistant Gloves

    Junk Yard Dog Glove Retail

    100% Kevlar Medium Weight Men's Cut-Resistant Gloves with Leather Palm

    Overview
    Honeywell Junk Yard Dog 100% Kevlar Medium Weight Men's Cut-Resistant Gloves with Leather Palm provide excellent cut and abrasion resistance: along with heat protection up to 900 °F (480 °C). On an equal weight basis: Kevlar is five times stronger than steel and withstands high heat without breaking down. Reinforced with tough leather palms and thumb crotches: these medium-weight heat-resistant gloves provide solid protection against abrasion and puncture: and improved grip when working with oily materials. A seamless knit liner helps to prevent skin irritation through rubbing and chafing. These cut-resistant Kevlar gloves meet ANSI ASTM level 3 cut resistance standards.
    • Kevlar fiber is 5X stronger than steel on equal weight basis and withstands temperatures up to 900 °F (480 °C) without melting or degrading
    • Premium leather palm provides solid abrasion and puncture resistance plus added durability and improved grip in wet and oily applications
    • Reinforced thumb crotch for added durability: seamless knit liner helps to prevent skin irritation through rubbing and chafing: knit wrist cuff keeps out dirt out and reduces glove slippage
    • ANSI ASTM level 3 cut resistance: Warning: gloves are not cut or puncture proof: not recommended for use with moving or serrated blades
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list