/content/sps/au/en/search-results.html

    cut resistant gloves

    CoreShield 3.0 Double CS24-9D18B

    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (3/4 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level D/A4, black with color-coding

    Overview
    CoreShield Double CS24-9D18B
    Very lightweight, 18 gg fibreglass-free and food certified level D cut resistant black gloves with double coating
    Double coating
    The thin nitrile base layer guarantees that no water or oil will come in touch with the skin, while the CoreShield micro-foam coating assures an enhanced grip in most greasy environments. Coreshield Double gloves reduce the effort needed to hold and handle wet or oily tools and materials, hence minimizing hand fatigue and increasing productivity.
    Antistatic
    The antistatic CoreShield gloves help prevent electrostatic charging and imflammable discharge with their specific vertical resistance. Certified acc. to EN 16350.
    Higher gauge
    When it comes to gloves, the higher the gauge, the better the fit, dexterity, breathability and overall user comfort. We have improved liners with a higher gauge count for most gloves in the CoreShield range, now offering 15 and 18 gg options.
    Touch screen operation
    The CoreShield gloves are touchscreen-capable, which means workers can use their smartphones or tablets as well as machine control panels without taking off their gloves. This way, they do not risk working without appropriate protection or lose time for taking off and putting on the gloves while having to operate screens.
    Clear markings on gloves
    When using gloves, workers and safety engineers need to make sure they always have the right information easily accessible to ensure worker safety. That’s why we designed a tidier marking for the CoreShield range including everything you easily have to capture at a glance to make the right decisions.
    Silicone-free
    Being silicone-free, CoreShield gloves are the optimal choice for applications in the Automotive industry.
    Color-coded
    Choosing the right gloves for your job can be challenging. That’s why the CoreShield gloves have the proven color-coded system that makes it easy for workers to identify the cut protection level: Red, yellow, green and blue correspond to cut levels A1/A, A2/B, A3/C and A4/D, A5/E and A6/F respectively.
    OEKO-TEX 100
    Certified for food handling

     
    Specifications
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Coreshield 3.0 | Brochure
    application/pdf 8.82 MB
    7/15/2025
    8.82 MB
    Name
    Description
    File Size
    Date
    Size
    Coreshield 3.0 | Brochure
    application/pdf 8.82 MB
    7/15/2025
    8.82 MB
    Name
    Description
    File Size
    Date
    Size
    Coreshield 3.0 | Brochure
    8.82 MB
    7/15/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CS24-9D18B-10
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 10
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-10
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 10
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-11
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 11
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-11
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 11
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-6
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 6
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-6
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 6
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-7
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 7
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-7
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 7
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-8
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 8
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-8
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 8
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-9
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 9
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back
    CS24-9D18B-9
    18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, double coating (34 smooth nitrile + nitrile micro-foam palm coating) and thumb reinforcement, cut level DA4, black with color-coding, size 9
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-cs24-9d18b-back