/content/sps/au/en/search-results.html

    Cut Resistant Gloves

    CoreShield 3.0 CS21-7518B

    18 gg cut protection gloves with seamlessly knitted recycled polyester & steel fibre liner, nitrile micro-foam coating and thumb reinforcement, cut level A/A1, black with color-coding

    Overview
    CoreShield CS21-7518BVery lightweight, 18 gg fibreglass-free and food certified level A nitrile foam-coated black cut resistant glovesAntistaticThe antistatic CoreShield gloves help prevent electrostatic charging and imflammable discharge with their specific vertical resistance. Certified acc. to EN 16350.Higher gaugeWhen it comes to gloves, the higher the gauge, the better the fit, dexterity, breathability and overall user comfort. We have improved liners with a higher gauge count for most gloves in the CoreShield range, now offering 15 and 18 gg options.Touch screen operationThe CoreShield gloves are touchscreen-capable, which means workers can use their smartphones or tablets as well as machine control panels without taking off their gloves. This way, they do not risk working without appropriate protection or lose time for taking off and putting on the gloves while having to operate screens.Clear markings on glovesWhen using gloves, workers and safety engineers need to make sure they always have the right information easily accessible to ensure worker safety. That’s why we designed a tidier marking for the CoreShield range including everything you easily have to capture at a glance to make the right decisions.Silicone-freeBeing silicone-free, CoreShield gloves are the optimal choice for applications in the Automotive industry.Color-codedChoosing the right gloves for your job can be challenging. That’s why the CoreShield gloves have the proven color-coded system that makes it easy for workers to identify the cut protection level: Red, yellow, green and blue correspond to cut levels A1/A, A2/B, A3/C and A4/D, A5/E and A6/F respectively.OEKO-TEX 100Certified for food handling 

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list