/content/sps/au/en/search-results.html

    Controlled Environment Gloves

    HT High Voltage 20kV/30kV

    HT High Voltage 20kV/30kV

    Overview

    &bull: Protects Electrosoft gloves against mechanical risks.
    &bull: 1.1mm thickness
    &bull: Length 31cm

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2012899-08
    PERFECT FIT GLOVE OVERGLOVE HT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-2012899-08
    2012899-08
    PERFECT FIT GLOVE OVERGLOVE HT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-2012899-08
    2012899-09
    PERFECT FIT GLOVE OVERGLOVE HT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-2012899-08
    2012899-09
    PERFECT FIT GLOVE OVERGLOVE HT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-2012899-08
    2012899-10
    HT High Voltage 20kV30kV
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-2012899-08
    2012899-10
    HT High Voltage 20kV30kV
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-2012899-08
    2012899-11
    HT High Voltage 20kV30kV
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-2012899-08
    2012899-11
    HT High Voltage 20kV30kV
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-2012899-08