/content/sps/au/en/search-results.html

    Horizontal Lifeline Systems

    Soll Shockfusion Hll horizontal permanent lifeline

    Söll Shockfusion Hll horizontal permanent lifeline

    Overview

    Key Features

    • Designed for light-weight industrial and commercial roof applications.• Durable design for long-lasting, reliable installation• Successfully tested for spans up to 20m (with loads <10kN and 4 users in the same span) 

     

    Increased mobility and safety for working at height
    The new and unique end corner roof posts minimise lifeline deflection, and are certified for up to 6 workers.

    • Low fall clearance installation is possible (i.e. in case of multiple roof elevations or lower level obstructions).

    • This allows for installation at a nearer proximity to the edge (providing access to guttering, chimney)• Rescue is made easier as the system minimises the distance a worker falls.• The risk of additional workers falling (pulled by a first worker’s fall) is decreased.

    Durable design for long-lasting, reliable installation

    • Direct attachment to the roof surface eliminates the need for structural roof penetration therefore reducing maintenance and repair.• The energy-absorbing and load distributing design protects the underlying structure by keeping forces low whilst providing a secure connection to the roof.• Stainless steel, zinc-plated and premium powder coated steel components ensure greater corrosion resistance and increased durability. 

    Time-efficient and cost-effective installation  

      • Specific energy absorbing technology integrated in the roof post allows the HLL system to be installed without an inline shock absorber.• Direct attachment to the roof surface eliminates the need to open the roof.• The standing seam base design with a unique “self-centering clamping mechanism” allows for quick installation.

    Less Deflection
    • Söll ShockFusion® End & Corner Posts are engineered to keep system forces consistently low during a fall while minimizing fall clearance requirements – ShockFusion Posts effectively manage system forces without tipping over. Competitive surface mount end posts tip over, adding excessive deflection into the line.

    Applications

    • Roof inspection and maintenance
    • Air conditioning, ventilation fan and solar panel maintenance
    • Skylight cleaning
    • Debris removal from gutters
    • Installation and maintenance of satellite dishes and other communication systems

     

    Recommended Industries/Use

    Hazards

    Regulations

    • Söll ShockFusion® HLL System conforms to EN795 Class C

    Warranty Information

    We sincerely believe that our fall protection equipment is the best in the world. Our products endure rigorous test to ensure that the fall protection equipment you trust is manufactured to the highest standards. Miller fall protection products are tested to withstand normal wear and tear, but are not indestructible and can be damaged by misuse. Our Limited Lifetime Warranty does not apply to normal wear and tear or abusive treatment of the product. In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at +33 248 53 08 97 (France, Spain, Portugal, North Africa) or +49 9281 8302 0 (Northern and Central Europe, Italy). Manufacturing specifications are subject to change without notice.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list