/content/sps/au/en/search-results.html

    Harnesses

    Titan Harnesses

    Titan Harnesses

    Overview

    Key Features

    • Lightweight, durable polyester webbing for all day comfort and dependability• Fully adjustable designs so one size fits all.• Sliding back D-ring for a comfortable fit.• Comfortable - Sub-pelvic strap keeps the wearer upright.•  45 mm Chest strap with metal buckles.• Very good cost-effective choice.






    Recommended Industries/Use

    Hazards

    Regulations

    • All Titan harnesses are CE certified and conform to EN361 and, where necessary, with EN358

    Warranty Information

    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.

    Specifications

    Others

    • Product Type
      • Harness Degrees Celsius

    Others

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list