Self-Retracting Lifelines
TurboLite™+ Edge
The TurboLite™+ Edge is part of the PLUS family of newly redesigned self-retracting lifelines designed to meet all new standards, rated to provide protection for up to a 420lb (190.5 kg) worker per OSHA.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Versatile – Can be connected at foot-level and above for workers up to 420 lbs.
- Compact and Lightweight – Reduce your fatigue, increase your productivity
- Simple – Easy to install and use
- Configurable - A wide range of working lengths in cable (6ft and 9ft) with a variety of lifeline connectors in both steel and aluminum options.
- Reduced fall clearance compared to a shock-absorbing lanyard - Effective solution for applications with limited fall clearance.
- Durability – High-impact nylon housing.
- Superior Mobility – Integral swivel design increases worker mobility and prevents lifeline from twisting.
- Twin models available – Provide for 100% tie-off connection.
- Meets requirements of OSHA 1926.502, 1910.140, ANSI Z359.14-2021 SRL-P Class 2 and CSA Z259.2.2-2017 Class SRL-LE (6 FT only)
- Quick-activating: high-strength stainless steel braking system
- New user capacity rated for up to a 420 lb. (190.5 kg) worker per OSHA
- No annual factory recertification required
- Visual load indicator – indicates the unit must be removed from service
- Variety of integral anchorage connectors available
Others
- Internal Components Material
- Aluminum & galvinzed steel & Stainless steel
- Maximum Weight Capacity
- 420
- Connecting Component Swivel
- Yes
- Standards & Certifications
- OSHA, ANSI Z359.14-2021 SRL-P Class 2 and CSA Z259.2-2017 Class SRL-LE (6FT only)
- Shock Absorber Type
- Yes
- Product Depth
- 2,73 in
- Lifeline Connector
- Carabiner
- Locking Snap hook
- Locking rebar Hook (Sv / non Sv)
- Edge Rated
- Yes
- Unit Connector Breaking Strength
- 3600 pound-force
- Sealed Technology
- No
- Repairable
- No
- Product Length
- 6FT/9FT
- Lifeline Connector Opening
- 0.83 (Snap hook)
- 0.86 (captive eye carabiner)
- 2.87 (Rebar)
- Unit Connector Opening
- 2.15
- Product Family
- TurboLite+ Edge
- Lifeline Connector Material
- Aluminum
- Galvanized steel
- Breaking Strength
- 3600
- Brake Material
- Stainless steel
- Rescue-Retrieval Capability
- No
- RFID
- No
- Load Indicator
- Yes
- Connector Gate Strength
- 3600
- Unit Connector Material
- Aluminum / Galvanized steel
- Unit Connector
- Quick Connect
- Product Weight
- from 3.5lb to 9.3lb
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Material
- Galvanized steel
- Lifeline Configuration
- Single
- Twin
- Leading Edge Applications - Radius of Edge
- 0,005 in millimetre
Others
- Internal Components Material
- Aluminum & galvinzed steel & Stainless steel
- Maximum Weight Capacity
- 420
- Connecting Component Swivel
- Yes
- Standards & Certifications
- OSHA, ANSI Z359.14-2021 SRL-P Class 2 and CSA Z259.2-2017 Class SRL-LE (6FT only)
- Shock Absorber Type
- Yes
- Product Depth
- 2,73 in
- Lifeline Connector
- Carabiner
- Locking Snap hook
- Locking rebar Hook (Sv / non Sv)
- Edge Rated
- Yes
- Unit Connector Breaking Strength
- 3600 pound-force
- Sealed Technology
- No
- Repairable
- No
- Product Length
- 6FT/9FT
- Lifeline Connector Opening
- 0.83 (Snap hook)
- 0.86 (captive eye carabiner)
- 2.87 (Rebar)
- Unit Connector Opening
- 2.15
- Product Family
- TurboLite+ Edge
- Lifeline Connector Material
- Aluminum
- Galvanized steel
- Breaking Strength
- 3600
- Brake Material
- Stainless steel
- Rescue-Retrieval Capability
- No
- RFID
- No
- Load Indicator
- Yes
- Connector Gate Strength
- 3600
- Unit Connector Material
- Aluminum / Galvanized steel
- Unit Connector
- Quick Connect
- Product Weight
- from 3.5lb to 9.3lb
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Material
- Galvanized steel
- Lifeline Configuration
- Single
- Twin
- Leading Edge Applications - Radius of Edge
- 0,005 in millimetre
- Internal Components Material : Aluminum & galvinzed steel & Stainless steel
- Maximum Weight Capacity : 420
- Connecting Component Swivel : Yes
- Standards & Certifications : OSHA, ANSI Z359.14-2021 SRL-P Class 2 and CSA Z259.2-2017 Class SRL-LE (6FT only)
- Shock Absorber Type : Yes
- Product Depth : 2,73 in
- Lifeline Connector : Carabiner|Locking Snap hook|Locking rebar Hook (Sv / non Sv)
- Edge Rated : Yes
- Unit Connector Breaking Strength : 3600 pound-force
- Sealed Technology : No
- Repairable : No
- Product Length : 6FT/9FT
- Lifeline Connector Opening : 0.83 (Snap hook)|0.86 (captive eye carabiner)|2.87 (Rebar)
- Unit Connector Opening : 2.15
- Product Family : TurboLite+ Edge
- Lifeline Connector Material : Aluminum|Galvanized steel
- Breaking Strength : 3600
- Brake Material : Stainless steel
- Rescue-Retrieval Capability : No
- RFID : No
- Load Indicator : Yes
- Connector Gate Strength : 3600
- Unit Connector Material : Aluminum / Galvanized steel
- Unit Connector : Quick Connect
- Product Weight : from 3.5lb to 9.3lb
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
- Lifeline Material : Galvanized steel
- Lifeline Configuration : Single|Twin
- Leading Edge Applications - Radius of Edge : 0,005 in millimetre
Data Sheet
Sales Sheet
Please sign in to view part numbers available for purchase based on your account Sign In