/content/sps/au/en/search-results.html

    Combisafe

    Combisafe Loading System MkII

    The COMBISAFE® Loading System MkII is designed to prevent falls from height during the loading and unloading of equipment from the top of a flatbed delivery lorry/trailer in a safe manner..

    Overview
    Designed to prevent falls from height during the loading and unloading of equipment from the top of a flatbed delivery lorry/trailer in a safe manner.
    Now available flat packed, boltless and with replaceable, adjustable feet, the modular support base of the revised COMBISAFE® Loading System, allows the disassembled units to be stacked, enabling more units to be transported on one vehicle and much less space taken up for storage.
    Each system includes a weighted base ballasted with 1500kg of precast ballast, which is interchangeable with the previous designs: alternative ballasting arrangements such as well compacted 10mm rounded pea gravel* or site-cast concrete can also be used.
     
    Key Features  
    - CE certified to EN 795:2012 Type E by DEKRA EXAM GmbH
    - Operative has an anchor point 5,9 m above ground level**
    - Can be delivered flat packed for self-assembly
    - Only 1500kg of ballast needed for a faster installation and lighter to relocate if needed once fully assembled.
    - Base has no pins or bolts enabling quick and simple assembly/disassembly
    - Dismantles into easily stackable units allowing simpler transport and less storage space
    - Can be used on site or in a loading yard
    - Unit can be levelled using the adjustable/replaceable feet (up to 5°). These can also be easily replaced if damaged.
    - Formwork supports for shuttering available
    - Standard shuttering and formwork supports extend the range of ballast options e.g. 10mm rounded pea shingle (compacted), in-situ concrete*
     
    *Ballast must weigh no less than 1500kg when in use
    **When using the SkyReach Adaptor 5.9
     
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list