/content/sps/au/en/search-results.html

    Anchorage Connectors

    Soll Roof Anchor Points

    Soll Roof Anchor Points

    Overview

    Key Features

    Multiple Users:Roof Anchors can be used simultaneously by different users

    Lightweight product:Easy handling in warehouse and for transport to the roof

    Absorbing function in Concrete and Trapezoidal posts:
    Protection of roofs 

    Easy and fast installation:Usage of standard tools

    Solution for all kind of roof types:Flexibility and possibility to serve all regions in Europe

    Extensive certification - EN 795:2012 tested plus DIBt certified for Concrete and Trapezoidal posts acc. building regulation:Opportunity to serve all regions in EMEA, readiness for upcoming European building regulations

    Comprehensiveness:All Söll Roof Anchors comprise an Anchorage Eye and the needed fixation material for installing on the roofs

    Robustness:
    Mainly stainless steel materials for usage in harsh environments

    Regulations

    • EN 795:2012 - EN 795:2012
    • DIBt - Concrete and Trapezoidal anchors are certified acc. to DIBt following the building regulation.

    Warranty Information

    Following Warranty Statement Honeywell Fall Protection:http://www.honeywellsafety.com/DE/Learn-More/GTC.aspx
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list