Anchorage Connectors
Miller Swivel Anchors
Miller Swivel Anchors
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
New Miller Swivel Anchors, with a revolutionary 360° rotation, connect to a worker's fall arrest system to safely protect while working at heights and include options for use in concrete and steel. Select from the Miller Swivel Anchors with D-ring or the Miller Drop-Through Swivel.
Freedom of Movement
Innovative swivel design provides 360° D-ring rotation and 180° flip while preventing accidental gate load/roll-out when in use.
Removable/Reusable
The Swivel Hybrid Anchor with Miller Grip™ Anchor is a high-strength portable anchor that can be removed and simply re-installed in a new location.
Features & Benefits:
Miller Swivel Anchors with D-ring
- Versatile Application Use – Permanent and portable structure mount options for steel and concrete
- Multiple Anchorage Options – Available in 5,000 lb (5K) and 10,000 lb (10K) ultimate tensile strength: 10K anchors can be used with SkyGrip® or TechLine™ Horizontal Lifeline kits
- Corrosion Resistance – Available in zinc-plated steel or stainless steel construction
- Rated for up to a 310 lb (141 kg) worker
- Meets all applicable OSHA and ANSI requirements
- Overhead Use – Anchor drops through a 1 3/4-in to 2-in diameter hole to provide a 5,000 lb (5K) overhead anchor
- Removable/Reusable Concrete Anchor – Designed for use in cured concrete with a compression strength of at least 3,000 psi (20.7 MPa)
- Rated for up to a 310 lb (141 kg) worker
- Meets all applicable OSHA and ANSI requirements
Others
- Material
- Stainless Steel
- Zinc Plated Steel
Others
- Material
- Stainless Steel
- Zinc Plated Steel
- Material : Stainless Steel|Zinc Plated Steel
Data Sheet
Manuals and Guides
Brochure
Others
Please sign in to view part numbers available for purchase based on your account Sign In