/content/sps/au/en/search-results.html

    Anchorage Connectors

    Cable Anchorage Connector

    Cable anchorage connector vinyl-coated wire rope with captive eye carabiner & O-ring

    Overview

    • These cable tie-off anchors wrap around a beam, pipe, framing, or other structural component to provide a secure tie-off point for a lanyard or SRL as part of a personal fall protection system.
    • They have a carabiner on one end and two rings on the other end.
    • The carabiner attaches to one ring to provide a secure connection around the structure and the SRL or lanyard is attached to the other ring. Cable anchors are stronger and more durable than webbed-strap anchors and won't rip when exposed to sharp edges.
    • They can be removed and reused as needed.
    • Anchors should always be inspected and replaced after being exposed to a fall.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    8187V/6FTV
    6' cable anchorage connector vinyl-coated wire rope wcaptive eye carabiner & 3'' O-ring
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-steel-cable-anchor-connector-image-1
    8187V/6FTV
    6' cable anchorage connector vinyl-coated wire rope wcaptive eye carabiner & 3'' O-ring
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-steel-cable-anchor-connector-image-1