/content/sps/au/en/search-results.html

    Safety Goggles

    Howard Leight Shooting Sports Patriotic Kit Retail

    Kit Includes one pair of Genesis Sharpshooter Safety Glasses with red: white and blue frame: and 10 pairs of Super Leight Disposable Foam Earplugs with a red: white and blue color scheme

    Overview
    Show your patriotic spirit on the range with this unique Howard Leight by Honeywell Shooting Sports Patriotic Kit. Both protective elements display our proud national colors: with red: white and blue glasses frames and matching foam earplugs. The Genesis Sharp-Shooter Safety Glasses feature Uvextreme anti-fog lens coating and a ventilation channel to minimize fog and moisture. The 9-base wraparound uni-lens delivers uncompromised peripheral vision. A soft: flexible browguard plus adjustable temples and nose piece allow for a customized fit. The shooting glasses also provide 99.9% UV protection: and meet military V0 ballistic impact test requirements (7x higher than ANSI. The Super Leight Disposable Foam Earplugs offer the best hearing protection for shooting for any single-use earplugs (33 NRR). The pre-shaped: contoured foam is designed to fit almost any ear canal: and the closed-cell outer layer prevents dirt from building up. Kit includes one pair of shooting glasses and 10 pairs of earplugs. All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
    • Kit Includes one pair of Genesis Sharpshooter Safety Glasses with red: white and blue frame: and 10 pairs of Super Leight Disposable Foam Earplugs with a red: white and blue color scheme
    • 9-base wraparound uni-lens offers maximum protection and peripheral vision: soft browguard diffuses impacts: ventilation channel controls fog: adjustable nose: temple & lens inclination for custom fit
    • Uvextreme anti-fog lens coating offers superior performance in extreme conditions and will not wear off after repeated cleanings: clear lens is suitable for most indoor & outdoor shooting environments
    • Highest NRR of any single-use earplugs: bell shape matches ear contour for maximum comfort and resists tendency to back out of ear canal: soil-resistant closed-cell foam helps prevent dirt build-up
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list