/content/sps/au/en/search-results.html

    Insulating Blankets

    Storage - Blanket Canister

    Storage - Blanket Canister

    Overview
    Blanket Canisters - molded in bright orange, high impact polyethylene - protect insulating blankets when not in use. A tight-fitting cap is secured to the canister with polypropylene rope.

    THE SALISBURY ADVANTAGE

    Features & Benefits:
    • Salisbury’s New P4H Blanket Canister (Shown Here) revolutionizes the way you’ll store your blankets. The new canister has a sturdier construction than the original P4, with integrated feet to keep the canister from rolling while being transported by truck or stored at the workplace. The new ergonomic handle runs the entire length of the canister, making lifting and carrying up to four 36 x 36” blankets much easier. Slots are provided within the canister to allow it to be secured in buckets or on trucks.
    • STORAGE TIPS: When more than one blanket is stored, the most convenient method of loading is to roll and insert each blanket into the canister independently. A single blanket can then be removed without removing the others. For maximum useful life, never fold, crease or compress insulating blankets while in storage.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list