/content/sps/au/en/search-results.html

    Insulated Hand Tools

    Arc Flash Storage Bags

    Arc Flash Storage Bags

    Overview
    SKBACKPACK: Everything you need in one convenient lightweight backpack. The Honeywell Salisbury® SKBACKPACK is specifically designed to hold tools and/or arc flash PPE. Specialized reinforced compartments with flap closures are located on both sides of the pack and include flexible slots designed specifically to keep your hand tools in place. The individual compartments make finding the right tool a snap. The interior includes extra-large compartments to hold voltage detectors or other specialized tools, as well as numerous, smaller partitions and a specific area for first aid items. The rugged SKBACKPACK is manufactured from water resistant, reinforced fabric The SKBACKPACK is resistant to cuts and abrasion. The adjustable, heavy-duty straps are wide and padded making it very comfortable to wear regardless of the load. The SKBACKPACK includes an exterior hard hat strap, D-rings, and universal snap hook. It even includes a built-in integrated handle for those on the move.

    SK BAG: Large orange storage bag for Honeywell Salisbury® Arc Flash Clothing, gloves, and other accessories. Comes standard in most kits. Bag is 24” long x 15” high x 12” deep.

    SK BAGR: Same as the SK BAG, but in a red color.

    AS BAG: Designed to protect and store Honeywell Salisbury® face shields with hard hat combinations. The soft-napped fleece liner on the inside of the bag provides protection from scratches and protects the face shield from dirt and dust.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list