/content/sps/au/en/search-results.html

    Hot Sticks & Tools

    The Sectionalizer Kit

    The Sectionalizer Kit

    Overview
    The Sectionalizer Kit temporarily disconnects and isolates a section of line without interrupting service to the balance of the circuit. The entire operation of installation and removal of the sectionalizers can be performed with live line tools. Particularly useful when circuits are interrupted as a result of conductor, insulation or pole failures. Service can be restored by cutting in sectionalizers to isolate the section of line that is in trouble.Features & Benefits:● Consists of 1-3/4” foam-filled fiberglass connected to a manually operated take-up device. The strain of the line is taken by means of the take-up device using the hook (Cat. No. 1370H), which fastens on the end of the socket wrench (Cat. No. 596FG or equal). The conductor is then cut and cleared.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list