/content/sps/au/en/search-results.html

    Hot Sticks & Tools

    Stranded Wire Holding Stick

    Stranded Wire Holding Stick

    Overview
    The Stranded Wire Holding Stick has two 1” (2.5 cm) diameter fiberglass handles, holds conductors or wires during operations. The 121 Series has 3/4” (1.9 cm) wide jaws that open to 9/16” (1.4 cm), and the 122 Series, has 2” (5.1 cm) wide jaws that open to 1-1/2” (3.8 cm). Other lengths available. Bag not included.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list