/content/sps/au/en/search-results.html

    Hot Sticks & Tools

    Pigtail Stick

    Pigtail Stick

    Overview
    The Pigtail Stick is designed to lift and guide live lines, and maintains clearances while working on poles. The pigtail stick is used to change pin type insulators and ridge pin insulators when the conductor is light enough for one person to lift. Units come standard with 7/8” (2.2 cm) hook: also available with 1-1/2” (3.8 cm) and 2” (5.1 cm) hooks. Other lengths available. Bag not included. Fiberglass handle diameter: 1-1/2” (3.8 cm).
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list