/content/sps/au/en/search-results.html

    Hot Sticks & Tools

    Mechanical Hand Stick

    Mechanical Hand Stick

    Overview
    The Mechanical Hand Stick serves both as a hand and as pliers so that any serve-up or type of tie can be made or removed from the line. Very little effort is required to serve a wire taut and as perfectly as when hand and pliers are used. It is possible to roll the wire into place around the conductor, making a tight connection easily, instead of jerking and pulling.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list