/content/sps/au/en/search-results.html

    Hot Sticks & Tools

    Ground Rod Drivers and Framing Jack

    Ground Rod Drivers and Framing Jack

    Overview
    Ground Rod Drivers are 60” (1.52 m) long and drives 5/8” (1.6 cm) ground rods deep by concentrating impact directly to the rod. Light-weight and easy-to-use. Drives 1/2” (1.3 cm) ground rods with less effort than conventional methods. Discs surrounding the handle protect hands from walls, shrubbery, and the sliding parts. Measures 26” (66 cm) long with a 14” (35.6 cm) stroke.

    Features & Benefits:
    • Adapters for 5/8” (1.6 cm) and 3/4” (1.9 cm) ground rods are available.
    • The Framing Jack is designed to lift the largest poles with ease and safety. The framing jack slips under a pole lying flat on the ground and raises it without danger of it toppling over. Measures 15” (38.1 cm) long.
    • WLL at 2:1 - 3,000 lbs. (1357 kgs)
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list