/content/sps/au/en/search-results.html

    Hot Sticks & Tools

    Elbow Connector Tools

    Elbow Connector Tools

    Overview
    The 600 AMP Elbow Connector Tool is designed to fit all the 15kV and 25 kV rated loadbreak and non-loadbreak elbows. The jaws are contoured to provide a positive grip and not interfere with the contact interface area, allowing the elbow to operate properly while connecting or disconnecting.Features & Benefits:● Also available, the 200 AMP Elbow Connector Tool is designed to fit all the 15kV and 25 kV rated loadbreak and non-loadbreak elbows. The jaws are contoured to provide a positive grip and not interfere with the contact interface area, allowing the elbow to operate properly while connecting or disconnecting.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list