/content/sps/au/en/search-results.html

    Hot Sticks & Tools

    Connector Tool Heads & Parallel Groove Clamp

    Connector Tool Heads & Parallel Groove Clamp

    Overview
    The Parallel Groove Clamp Tool accommodates cap-screw type parallel groove clamps (one, two, and three bolt types). The parallel groove tool head clamps can be installed from almost any angle by use of the universal ball clamp. The handles are fiberglass, with the operating handle having a diameter of 1” (2.5 cm) and the stationary handle 1-1/4” (3.2 cm). Bag not included. Other lengths available.Features & Benefits:● The Vise Type Connector Tool installs and removes all sizes of single bolt vise type connectors on energized lines. With this tool it is possible to install connectors on a line as efficiently as when done by hand. The handles are fiberglass. The operating handle is 1” (2.5 cm) in diameter and the stationary handle is 1-1/4” (3.2 cm) in diameter. Bag not included. Other lengths available. Order operating sticks separate.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list