/content/sps/au/en/search-results.html

    Hot Sticks & Tools

    Armor Rod Tools Jumper Heads & Penta Sockets

    Armor Rod Tools , Jumper Heads & Penta Sockets

    Overview
    The Jumper Heads have a maximum opening of 19/16” (4.0 cm) and are designed with builtin universal joints in order to accommodate installation lines at an angle. The jumper heads have a quick action tightening screw for fast closing. Threaded adapters are used to accept 5/8-11 threaded non-shrouded ferrules. A hose clamp is included for connection strain relief.Features & Benefits:● Use the Penta Socket to tighten or loosen special 3/4” (19 mm) penta head sockets. Comes with a “T” handle. Can be used with any 1/2” (13 mm) drive wrench.● For Armor Rod Tools, Add Suffix “U” for universal, “HDQ” for heavy duty w/ quick change, “HDU” for heavy duty w/ universal.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list