/content/sps/au/en/search-results.html

    Grounding Studs

    Grounding Clamp Hanger Studs

    Grounding Clamp Hanger Studs

    Overview
    Hanger Studs are designed to be used with all “C” and Duck Bill ground clamps. Hanger Studs are used to hold one clamp of a set while the other is being installed on the de-energized line. Hanger Studs are not designed or tested to carry current. Shown Here 1928 Hanger, for use with Aluminum “C” Clamps 1.25”, 1.5”, 2.4”, 3.5”Features & Benefits:● The 21754 Grounding Clamp Hanger Stud can only be placed on clamps designed with a screw down strain relief system.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list