/content/sps/au/en/search-results.html

    Grounding Ferrules & Connectors

    Shrouded Ferreles

    Shrouded Ferrels

    Overview
    Shrouded ferrules are compressed on both the conductor and the insulating jacket of the high voltage EPR cable to reduce bending stress. Shrouded ferrules are designed to be used on glove-installed high voltage jumpers.Features & Benefits:● Ferrules are manufactured of 99.5% pure copper with industry standard 5/8”-11 NC threads. Ferrules are topped with a brass hex jam nut and toothed stainless steel lockwasher.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list