/content/sps/au/en/search-results.html

    Grounding Ferrules & Connectors

    Grounding Ferrules

    Grounding Ferrules

    Overview

    HONEYWELL SALISBURY® GROUNDING FERRULES

    Salisbury offers a wide variety of ferrules for use in grounding assemblies.

    • Plain and Threaded Ferrules - Plain ferrules are designed for use with grounding clamps that feature pressure terminal ferrule connections. Threaded ferrules provide a low resistant connection to cable strands with a threaded stud that securely screws into a clamp. Nut and lock washers increase contact pressure and secure the assembly.
    • Shrouded and Unshrouded Ferrules - Shrouded ferrules are compressed on both the conductor and the jacket of the cable to reduce bending stress. Unshrouded ferrules are crimped on the cable strands only.
    • Aluminum, Tin-plated Copper, and Copper Ferrules – Aluminum ferrules are offered and are suggested for use only with aluminum clamps. Tin-plated copper ferrules can be used on either bronze or aluminum body clamps. Salisbury also offers ferrules that are manufactured of 99.5% pure copper.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list