/content/sps/au/en/search-results.html

    Grounding Ferrules & Connectors

    Ferrules and Rivets

    Ferrules and Rivets

    Overview
    Universal and 5/8”-11 threaded hex ferrules are available for 1” (2.5 cm), 1-1/4” (3.2 cm), and 1-1/2” (3.8 cm) diameter fiberglass handles. Ferrules include a disc and rivet.Features & Benefits:● Hexagonal Ferrules available in zinc, or insulated with brass threaded insert 5/8' -11. Universal Ferrules are available in Aluminum with Thumb Screw, or Zinc/Bronze with Thumb Screw.● Kits include all material required to replace insulated stick ferrules. Each kit includes: one ferrule, one rivet, one disc for handle, sandpaper, a two-part adhesive and instructions.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list