Grounding Clamps
Clamp with Contact Stud
Clamp with Contact Stud
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
● The Heavy Duty Bronze “C” Type Flat Jaw Clamp with anti-blow off keeper is made to fit structural angles, flats, and copper or copperweld stranded grounding assemblies. To install, first use an abrasive cloth or wire brush to clean the surface to be clamped. Then, wipe the surface clean, position the clamp, finger tighten and set the screws. Use a wrench to secure and tighten. A 2667 clamp with contact stud offers greater versatility. 2567 Now Grade 5H!
● ASTM Grade/Class: 5/B Serrated Jaw
● Main Line Range: Angles & Flate: 2.5'-4' WX ( 64-101 x 3-19mm ) Rounds:.25”-.75” ( 6-19mm ) Dia.
● Continuous Current Rating: 5/8-11UNC, Max. Cable Size 4/0 Type V, Compression Ferrules
Please sign in to view part numbers available for purchase based on your account Sign In