/content/sps/au/en/search-results.html

    Electrical Protection Sleeves

    Molded Linemen's Sleeves - Type I

    Molded Linemen's Sleeves - Type I

    Overview
    Molded sleeves are manufactured by either injection or compression molding methods. The advantage these methods offer is the ability to produce sleeves of Type I or SALCOR® Type II synthetic rubber. SALCOR sleeves provide the same high quality and electrical protection as natural rubber, with the added benefit of being resistant to ozone and ultraviolet radiation. Type I sleeves are available in black, yellow or maroon. Type II SALCOR sleeves are black or orange. Molded sleeves are available in curved arm style only.Features & Benefits:● Salisbury is the only manufacturer that offers two popular styles of dipped lineman’s sleeves: straight and extracurved. Both styles are available in every color or color combination, size, and voltage class. Most importantly, all are made to the same rigid levels of quality demanded by Salisbury.● Only Salisbury offers both dipped and molded sleeves. R=regular L=large XL=extra large, B=black Y=yellow, M=maroon
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list