/content/sps/au/en/search-results.html

    Lineworker High Voltage NG3

    Yellow Balck High Voltage NG3 Contour Bell Cuff 18"

    The gloves are available in Straight Cuff, Contour Cuff and Bell Cuff in 14 in (356 mm), 16 in (406 mm) and 18 in (457 mm) lengths in sizes 7 to 12 (including half sizes) and come in black, red/black and yellow/black color combinations.

    Overview

    Type I and Type II gloves are extremely flexible making it easy to work with small parts. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards. Low Voltage: ASTM Class 00, 0 High Voltage: ASTM Class 1, 2, 3, 4

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list